Skip to main content

24/7 Commercial Service

call  4009-000-888

Find An Expert

AquaForce®
30XQ

Reversible Air-to-Water Screw Heat Pump
With R-134a Refrigerant

Cooling capacity: 315~1,471 kW
Heating capacity: 311~1,412 kW

  • Economical operation
  • Quiet operation
  • Non-ozone depleting
  • Easy and fast installation
  • Absolute reliability

The AquaForce® 30XQ chiller provide economical operation and quick installation benefiting customer high efficiency and absolute reliability.

Performance Features

  • Extremely high full load and part load energy efficiency
  • New twin-rotor screw compressor equipped with a high efficiency motor and a variable capacity valve
  • Economizer system with EXV to achieve enhanced cooling capacity and efficiency
  • Discharge dampers integrated in the oil separator
  • Acoustic compressor and oil separator enclosures (option) reduce the radiated noise
  • Flooded multi-pipe evaporator, configured with aluminum cladding (standard)
  • Condenser coils in V shape with an open angle, allows quieter air flow across the coil
  • Rigid fan mounting preventing start-up noise

Reliability Features

  • Use of limit simulation tools to validate critical components design
  • Transport simulation test in the laboratory on a vibrating table
  • Salt mist corrosion resistance test in the laboratory for increased corrosion resistance
  • EXV (Electronic Expansion Valve)

Maintenance Features

  • Over 15 diagnostic functions
  • Permanently lubricated fan motor bearings
  • Compressor suction service valves (factory-installed option)
  • Remote service port for easier machine diagnostics (factory-installed option or field-installed accessory)
  • Quick-test function for step-by-step verification of the instruments, EXV, fans and compressors

Installation Features

  • Factory charged with R-134a refrigerant
  • All-in-one package
  • Structurally robust base
  • Integrated hydronic module (option) including all necessary hydronic components
  • Simplified electrical connections
  • Systematic factory operation test before shipment

Options

  • Low noise enclosure
  • Heat recovery
  • Built-in hydronic module
  • BAS protocol

Performance Features

  • Extremely high full load and part load energy efficiency
  • New twin-rotor screw compressor equipped with a high efficiency motor and a variable capacity valve
  • Economizer system with EXV to achieve enhanced cooling capacity and efficiency
  • Discharge dampers integrated in the oil separator
  • Acoustic compressor and oil separator enclosures (option) reduce the radiated noise
  • Flooded multi-pipe evaporator, configured with aluminum cladding (standard)
  • Condenser coils in V shape with an open angle, allows quieter air flow across the coil
  • Rigid fan mounting preventing start-up noise

Reliability Features

  • Use of limit simulation tools to validate critical components design
  • Transport simulation test in the laboratory on a vibrating table
  • Salt mist corrosion resistance test in the laboratory for increased corrosion resistance
  • EXV (Electronic Expansion Valve)

Maintenance Features

  • Over 15 diagnostic functions
  • Permanently lubricated fan motor bearings
  • Compressor suction service valves (factory-installed option)
  • Remote service port for easier machine diagnostics (factory-installed option or field-installed accessory)
  • Quick-test function for step-by-step verification of the instruments, EXV, fans and compressors

Installation Features

  • Factory charged with R-134a refrigerant
  • All-in-one package
  • Structurally robust base
  • Integrated hydronic module (option) including all necessary hydronic components
  • Simplified electrical connections
  • Systematic factory operation test before shipment

Options

  • Low noise enclosure
  • Heat recovery
  • Built-in hydronic module
  • BAS protocol