Skip to main content

24/7 Commercial Service

call  4009-000-888

Find An Expert

45M

Air Terminal
Parallel Fan-Powered

Airflow: 180~6,000 m³/h

  • Superior control offerings
  • Wide range of applications
  • Compact design

Performance Features

  • Airflow capacities from 180 to 6000 m3/h
  • Round inlet sizes from 4 in. through 16 in. diameter
  • Galvanized steel casing construction
  • Suitable for low, medium, or high pressure applications
  • Linear, multiple-point, averaging velocity sensor with an amplified signal
  • Damper blade has a flexible gasket for tight airflow shutoff
  • Damper blade operates over a full 90 degrees
  • Pressure independent, BACnet protocol is standard and Carrier Control Network (CCN) is optional. (factory-installed option)
  • Electronic speed control (silicon controlled rectifier [SCR] type) allows field adjustable fan airflow
  • Isolated motor/blower assembly
  • Electric or hot water reheat coils (factory-installed option)
  • Multiple casing liners available (factory-installed option)
  • Electric heat (1 to 3 stages) or proportional heat (factory-installed option)

Options

  • Please contact local sales office for detail information

Performance Features

  • Airflow capacities from 180 to 6000 m3/h
  • Round inlet sizes from 4 in. through 16 in. diameter
  • Galvanized steel casing construction
  • Suitable for low, medium, or high pressure applications
  • Linear, multiple-point, averaging velocity sensor with an amplified signal
  • Damper blade has a flexible gasket for tight airflow shutoff
  • Damper blade operates over a full 90 degrees
  • Pressure independent, BACnet protocol is standard and Carrier Control Network (CCN) is optional. (factory-installed option)
  • Electronic speed control (silicon controlled rectifier [SCR] type) allows field adjustable fan airflow
  • Isolated motor/blower assembly
  • Electric or hot water reheat coils (factory-installed option)
  • Multiple casing liners available (factory-installed option)
  • Electric heat (1 to 3 stages) or proportional heat (factory-installed option)

Options

  • Please contact local sales office for detail information