Skip to main content
businesswoman-businessman-working_h businesswoman-businessman-working_sq

Air-to-Water heat pumps

Carrier air-to-water heat pumps are designed to meet current and future regulations for energy efficiency. They use the latest Carrier technologies.
 
Filters
Refrigerant
Compressor Type
Cooling capacity (kW)
Heating capacity (kW)
Efficiency
Heat Recovery
Application

No Results Found

carrier-30RQ-017-021-air-to-water-heat-pump

Refrigerant: R-410A

Compressor Type: Scroll fixed-speed

Cooling capacity (kW): 16-39

Heating capacity (kW): 17-39

Efficiency: Standard

Application: Light commercial, Residential

AquaSnap<sup>®</sup> - Air-to-water heat pump 30RQ https://www.carrier.com/commercial/en/be/products/heating-air-conditioning/air-to-water-heat-pumps/30rq/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560867468/carrier/commercial-hvac-europe/products/heat-pumps/carrier-30RQ-017-021-air-to-water-heat-pump.jpg
carrier-30RQ--30RQP-air-to-water-scroll-heat-pump-size-410-right

Refrigerant: R-32

Compressor Type: Scroll fixed-speed

Cooling capacity (kW): 160-1040

Heating capacity (kW): 170-940

Efficiency: High

Application: Office building, Administration, Hotel & Leisure, Healthcare, Education, Retail

AquaSnap<sup>®</sup> - Air-to-water scroll heat pump 30RQ / 30RQP https://www.carrier.com/commercial/en/be/products/heating-air-conditioning/air-to-water-heat-pumps/30rq--30rqp/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1590011866/carrier/commercial-hvac-europe/products/heat-pumps/carrier-30RQ--30RQP-air-to-water-scroll-heat-pump-size-410-right.jpg
carrier-30RQ-40R-160R-air-to-water-scroll-heat-pump-size-160-right

Refrigerant: R-32

Compressor Type: Scroll fixed-speed

Cooling capacity (kW): 40-160

Efficiency: Standard

Application: Office building, Administration, Hotel & Leisure, Healthcare, Industry, Education, Retail

AquaSnap<sup>®</sup> - Air-to-water scroll heat pump 30RQ 40R-160R https://www.carrier.com/commercial/en/be/products/heating-air-conditioning/air-to-water-heat-pumps/30rq-040r-160r/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1622039792/carrier/commercial-hvac-europe/products/heat-pumps/carrier-30RQ-40R-160R-air-to-water-scroll-heat-pump-size-160-right.jpg