Skip to main content
factory-auto-assembly-line_h

Water-cooled chillers

Carrier water-cooled liquid chillers are designed to meet current and future regulations for energy efficiency. They use the latest Carrier technologies with screw and centrifugal compressors up to 10,500 kW available with HFC and HFO refrigerants.
 
Filters
Refrigerant
Compressor Type
Cooling capacity (kW)
Efficiency
Application

No Results Found

carrier-30XW-PZE-water-cooled-screw-chiller-hfo-refrigerant

Refrigerant: R-1234ze / R-515B

Compressor Type: Screw fixed-speed

Cooling capacity (kW): 275-1125

Efficiency: High

Application: Office building, Hotel & Leisure, Healthcare, Industry, Education

AquaForce<sup>®</sup> - Premium water-cooled screw liquid chiller using HFO R-1234ze refrigerant or R-515B 30XW-PZE https://www.carrier.com/commercial/en/be/products/air-conditioning/water-cooled-chillers/30xw-pze/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560867214/carrier/commercial-hvac-europe/products/chillers/carrier-30XW-PZE-water-cooled-screw-chiller-hfo-refrigerant.jpg
carrier-30XW-VZE-water-cooled-chiller-hfo-refrigerant

Refrigerant: R-1234ze / R-515B

Compressor Type: Screw variable-speed

Cooling capacity (kW): 450-1310

Efficiency: High

Application: Office building, Hotel & Leisure, Healthcare, Industry, Education

AquaForce<sup>®</sup> - Variable-speed water-cooled screw chiller using HFO R-1234ze refrigerant or R-515B 30XW-VZE https://www.carrier.com/commercial/en/be/products/air-conditioning/water-cooled-chillers/30xw-vze/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1569919544/carrier/commercial-hvac-europe/products/chillers/carrier-30XW-VZE-water-cooled-chiller-hfo-refrigerant.jpg
carrier-30XW-V-water-cooled-variable-speed-screw-chiller

Refrigerant: R-134a

Compressor Type: Screw variable-speed

Cooling capacity (kW): 590-1740

Efficiency: High

Application: Office building, Hotel & Leisure, Healthcare, Industry, Education

AquaForce<sup>®</sup> - Variable-speed water-cooled screw chiller 30XW-V https://www.carrier.com/commercial/en/be/products/air-conditioning/water-cooled-chillers/30xw-v/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1569919474/carrier/commercial-hvac-europe/products/chillers/carrier-30XW-V-water-cooled-variable-speed-screw-chiller.jpg
carrier-30XW-30XW-P-water-cooled-screw-chiller

Refrigerant: R-134a, R-513A

Compressor Type: Screw fixed-speed

Cooling capacity (kW): 270-1760

Efficiency: High, Standard

Application: Office building, Hotel & Leisure, Healthcare, Industry, Education, Marine

AquaForce<sup>®</sup> - Fixed-speed water-cooled screw liquid chiller 30XW / 30XW-P https://www.carrier.com/commercial/en/be/products/air-conditioning/water-cooled-chillers/30xw-30xw-p/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560867214/carrier/commercial-hvac-europe/products/chillers/carrier-30XW-30XW-P-water-cooled-screw-chiller.jpg
carrier-19DV-centrifugal-liquid-chiller

Refrigerant: R-1233zd

Compressor Type: Centrifugal

Cooling capacity (kW): 1050-3850

Efficiency: High

Application: Office building, Hotel & Leisure, Healthcare, Industry, Education, Data center

AquaEdge<sup>®</sup> - Ceramic bearing centrifugal liquid chiller using HFO R-1233zd refrigerant 19DV https://www.carrier.com/commercial/en/be/products/air-conditioning/water-cooled-chillers/19dv/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560867220/carrier/commercial-hvac-europe/products/chillers/carrier-19DV-centrifugal-liquid-chiller.jpg
carrier-19XR-19XRV-single-stage-centrifugal-liquid-chiller-1

Refrigerant: R-134a, R-513A

Compressor Type: Centrifugal

Cooling capacity (kW): 1000-5300

Efficiency: High, Standard

Application: Office building, Hotel & Leisure, Healthcare, Industry, Education, Data center, Marine

AquaEdge<sup>®</sup> - Single-stage centrifugal liquid chiller 19XR/XRV Single Stage https://www.carrier.com/commercial/en/be/products/air-conditioning/water-cooled-chillers/19xr-19xrv-single-stage/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560867220/carrier/commercial-hvac-europe/products/chillers/carrier-19XR-19XRV-single-stage-centrifugal-liquid-chiller-1.jpg
carrier-19XR-19XRV-double-stage-centrifugal-liquid-chiller

Refrigerant: R-134a, R-513A

Compressor Type: Centrifugal

Cooling capacity (kW): 2800-10500

Efficiency: High, Standard

Application: Office building, Hotel & Leisure, Healthcare, Industry, Education, Data center, Marine

AquaEdge<sup>®</sup> - Two-stage centrifugal liquid chiller 19XR/XRV Two Stage https://www.carrier.com/commercial/en/be/products/air-conditioning/water-cooled-chillers/19xr-xrv-two-stage/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560867220/carrier/commercial-hvac-europe/products/chillers/carrier-19XR-19XRV-double-stage-centrifugal-liquid-chiller.jpg
carrier-30WG-30WGA-water-cooled-condenserless-liquid-chiller-hydraulic-module

Refrigerant: R-410A

Compressor Type: Scroll fixed-speed

Cooling capacity (kW): 25-190

Efficiency: High, Standard

Application: Office building, Administration, Hotel & Leisure, Healthcare, Industry, Education, Retail

AquaSnap<sup>®</sup> - Water-cooled and condenserless liquid scroll chiller &amp; water-sourced heat pump 30WG/30WGA https://www.carrier.com/commercial/en/be/products/heating-air-conditioning/water-to-water-heat-pumps/30wg-30wga/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560867461/carrier/commercial-hvac-europe/products/heat-pumps/carrier-30WG-30WGA-water-cooled-condenserless-liquid-chiller-hydraulic-module.jpg
carrier-30WI-heat-pump-liquid-cooler-with-water-cooled-condenser

Refrigerant: R-410A

Compressor Type: Scroll fixed-speed

Cooling capacity (kW): 220-710

Efficiency: Standard

Application: Office building, Administration, Hotel & Leisure, Healthcare, Industry, Education, Retail

AquaSnap<sup>®</sup> - Water-cooled liquid scroll chiller &amp; water-sourced scroll heat pump 30WI https://www.carrier.com/commercial/en/be/products/heating-air-conditioning/water-to-water-heat-pumps/30wi/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1560867461/carrier/commercial-hvac-europe/products/heat-pumps/carrier-30WI-heat-pump-liquid-cooler-with-water-cooled-condenser.jpg