Skip to main content

Idrofan® - 4 way cassette
42GW

Cooling capacity : 1.5-8.5 kW

Heating capacity : 1.9-10.3 kW

Carrier's Idrofan cassettes 42GW_AC/LEC offer a modern solution for a host of commercial applications. They are particularly suitable for big offices, stores, restaurants, bars, hotel receptions, meeting rooms, banks, laboratories and exhibition rooms.

  • Easy installation
  • Centralized diffusion
  • Low energy consumption
  • Optimized comfort
  • Aesthetically integrated into suspended ceilings
  • Quiet operation

The range exists in 2 models & 6 sizes :

  • COMPACT MODEL to fit into 600 x 600 mm false ceiling
    • 3 different sizes available in 2 pipe, 4 pipe and 2 pipe + electrical heater
  • LARGE MODEL with dimension 900 x 900 mm
    • 3 different sizes available in 2 pipe, 4 pipe and/or 2 pipe + electrical heater

General description

  • Installed in suspended ceilings and offers two, three or four way diffusion
  • Air inlet grille blends in nicely with all types of interior
  • Light and easy to install, the small frame is perfectly suited to conventional ceiling tiles
  • Comfort is ensured by four-way air supply
  • Integrated, factory-fitted cooling and heating coils, for two-pipe, two-pipe plus electric heater, and four-pipe applications

Designed for quiet

  • The unique design of the centrifugal fan ensures very quiet operation
  • The special shape of the diffuser ensures a rapid mix of the supply air and ambient air
  • 3-speed AC motor offers ultra-low noise levels
  • LEC (Low Energy Consumption) motor brings lower energy costs, better comfort, maximum flexibility and an extended service life

Filters

  • Pleated filtration surface, which provides a surface area 87% larger than a traditional filter
  • Easily accessible, cleaning is simple

Stand alone thermostats 33T

4 types of thermostats:
  • Type A : a two-pipe application equipped with alternating current motors
  • Type B : four or two-type applications equipped with electric heating and alternating current motors
  • Type C : a two-pipe application equipped with EC motors
  • Type D : four or two-pipe applications equipped with electric heating and EC motor

Wall-mounted controls can easily and discreetly be integrated into any room environment. The operating range goes from 10°C to 30°C.

NTC controller

  • PID controller
  • Carrier Communication Network (CCN) AQUASMART compatible
  • AC or EC motor management
  • Combines energy saving with optimized comfort

WTC controller

  • Open communication protocol BACnet or LON
  • Communication PID controller
  • Large range of user interfaces
  • Manages the motorized louvers of the grill
  • Manages the EC motor for optimized comfort
  • Optional lighting and/or blinds management modules

The range exists in 2 models & 6 sizes :

  • COMPACT MODEL to fit into 600 x 600 mm false ceiling
    • 3 different sizes available in 2 pipe, 4 pipe and 2 pipe + electrical heater
  • LARGE MODEL with dimension 900 x 900 mm
    • 3 different sizes available in 2 pipe, 4 pipe and/or 2 pipe + electrical heater

General description

  • Installed in suspended ceilings and offers two, three or four way diffusion
  • Air inlet grille blends in nicely with all types of interior
  • Light and easy to install, the small frame is perfectly suited to conventional ceiling tiles
  • Comfort is ensured by four-way air supply
  • Integrated, factory-fitted cooling and heating coils, for two-pipe, two-pipe plus electric heater, and four-pipe applications

Designed for quiet

  • The unique design of the centrifugal fan ensures very quiet operation
  • The special shape of the diffuser ensures a rapid mix of the supply air and ambient air
  • 3-speed AC motor offers ultra-low noise levels
  • LEC (Low Energy Consumption) motor brings lower energy costs, better comfort, maximum flexibility and an extended service life

Filters

  • Pleated filtration surface, which provides a surface area 87% larger than a traditional filter
  • Easily accessible, cleaning is simple

Stand alone thermostats 33T

4 types of thermostats:
  • Type A : a two-pipe application equipped with alternating current motors
  • Type B : four or two-type applications equipped with electric heating and alternating current motors
  • Type C : a two-pipe application equipped with EC motors
  • Type D : four or two-pipe applications equipped with electric heating and EC motor

Wall-mounted controls can easily and discreetly be integrated into any room environment. The operating range goes from 10°C to 30°C.

NTC controller

  • PID controller
  • Carrier Communication Network (CCN) AQUASMART compatible
  • AC or EC motor management
  • Combines energy saving with optimized comfort

WTC controller

  • Open communication protocol BACnet or LON
  • Communication PID controller
  • Large range of user interfaces
  • Manages the motorized louvers of the grill
  • Manages the EC motor for optimized comfort
  • Optional lighting and/or blinds management modules

You may also like