Skip to main content

Monaxis® NC/NCH

Multideck with recessed canopy for optimal presentation of fresh foods

BENEFITS AT A GLANCE

Prolonged freshness with an attractive look

  • Professional ultrasonic humidification system (NCH version)
  • Adjusted air-flow rate (NCH version)
  • Extended lifetime of highly perishable products

Eye-catching presentation

  • Cabinet design with recessed canopy 
  • Wide-open display with stepped shelves
  • External lighting

Focus on cleanliness and hygiene

  • Stainless steel trolleys
  • Easy-to-clean design
  • Elaborate humidification system (NCH version)
  • SYSTEM:

    Remote

  • TEMP. RANGE:

    0/4°C, 4/12°C

  • REFRIGERANT:

    R744 (CO2),

    R134a, R404A

Some features may not be part of the standard equipment.

With Monaxis NC/NCH, we’re taking freshness, flexibility and merchandising to new places.

Less cabinet, more merchandising space. With optimal refrigeration and a multitude of different display fittings, the Monaxis NC system provides an ideal setting for the lead product group, fruits and vegetables.

There's practically no ceiling, so the produce compartment is wide open to the customer's view. An intermediate panoramic thermopane wall can be used to create temperature zones to suit different product groups. Reliable refrigeration through air conduction that operates like a “waterfall” makes the Monaxis NC system particularly suitable for displaying sensitive, fresh convenience products.

Attractive accessory packages are optionally available, like the ultrasonic humidifying system (in combination with trolleys), slim-line shelves, air-ducted shelves for system containers, external lighting, mirrored glass tops with integrated lighting, and more.

Standard Features

  • Professional ultrasonic humidification system (NCH version)
  • Adjusted air-flow rate (NCH version)
  • Cabinet design with recessed canopy
  • Wide-open merchandising display with stepped shelves
  • Various light colors available
  • 30mm shelf spacing
  • A wide range of interior and exterior colors
  • Multiplexible with other E5 cabinets using intermediate walls

Accessories

  • Attractive accessories with an emphasis on cleanliness and hygiene
  • Stainless steel trolleys
  • External lighting
  • Energy-efficient EC fans
  • CO2 evaporator

Dimensions (mm)

  • 2 heights (2040, 2220)
  • 2 front heights (0, 180)
  • 4 lengths (1250, 1880, 2500, 3750)
  • 3 depths (995, 1200, 1450)

With Monaxis NC/NCH, we’re taking freshness, flexibility and merchandising to new places.

Less cabinet, more merchandising space. With optimal refrigeration and a multitude of different display fittings, the Monaxis NC system provides an ideal setting for the lead product group, fruits and vegetables.

There's practically no ceiling, so the produce compartment is wide open to the customer's view. An intermediate panoramic thermopane wall can be used to create temperature zones to suit different product groups. Reliable refrigeration through air conduction that operates like a “waterfall” makes the Monaxis NC system particularly suitable for displaying sensitive, fresh convenience products.

Attractive accessory packages are optionally available, like the ultrasonic humidifying system (in combination with trolleys), slim-line shelves, air-ducted shelves for system containers, external lighting, mirrored glass tops with integrated lighting, and more.

Standard Features

  • Professional ultrasonic humidification system (NCH version)
  • Adjusted air-flow rate (NCH version)
  • Cabinet design with recessed canopy
  • Wide-open merchandising display with stepped shelves
  • Various light colors available
  • 30mm shelf spacing
  • A wide range of interior and exterior colors
  • Multiplexible with other E5 cabinets using intermediate walls

Accessories

  • Attractive accessories with an emphasis on cleanliness and hygiene
  • Stainless steel trolleys
  • External lighting
  • Energy-efficient EC fans
  • CO2 evaporator

Dimensions (mm)

  • 2 heights (2040, 2220)
  • 2 front heights (0, 180)
  • 4 lengths (1250, 1880, 2500, 3750)
  • 3 depths (995, 1200, 1450)
PASSAR BRA MED