Skip to main content

Danaos

Service counter with a stylish design for high visibility 

BENEFITS AT A GLANCE

Excellent merchandise presentation

  • Attractive flat glass design
  • Secondary product placement
  • Horizontal or  inclined display

Increased flexibility

  • Converts from self-service to serve-over
  • Remote and plug-in version for maximum adaptability

Simplified maintenance & everyday use

  • Lift-up or tilt-down front glass
  • High-quality, easy-to-clean materials
  • SYSTEM:

    Remote;
    Plug-in

  • TEMP. RANGE:

    0/2°C, 2/4°C, 4/6°C

  • REFRIGERANT:

    R744 (CO2), Brine

    R404, R134

  • ENERGIMÄRKNING:

    Ecodesign-Energy-Label-E-left
Some features may not be part of the standard equipment.

Enjoy the perfect combination of tradition, innovation and stylish design

With its attractive and modern design, secondary product placement option and lift-up or tilt-down front glass, Danaos brings today’s stores versatility with classic styling. The counter provides a wide range of display possibilities for fresh products – which, as you know, is essential to business and merchandising success.

Standard Features

  • Refrigerated serve-over, self-service or convertible counter with fan-assisted air circulation
  • Ventilated, hot (BW, GW) ZS, GC, PS
  • Terminal block for electrical connections
  • Glass top canopy (270/400 mm), straight front glass (lift-up or hinged on top and opening with gas pistons or sliding superstructure), without lighting, fan-assisted demisting system, demister front glass
  • Foam-filled carcass with internal stainless steel parts
  • Display decks and air return grill in brushed stainless steel, back panel in bright stainless steel with mirror effect
  • Embossed stainless steel back shelf provided with ergonomic plastic profile
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans, air discharge with honeycomb
  • Solar digital thermometer

Accessories

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for 3rd party controller
  • Antireflective glass
  • Swivel plate

Dimensions (mm)

  • 2 base heights (600, 700)
  • Glass top canopy (270/400 mm), straight front glass (lift-up or hinged on the top and opening with gas pistons or sliding superstructure)
  • 8 lengths (625, 937, 1250, 1562, 1875, 2500, 3125, 3750)
  • 2 heights (H, E)
  • Corners (EC/IC45, EC/IC90)
  • 3 display decks (750, 850, 900)
Modules
Danaos
63
94
125
156
188
250
Total display area (m2)
Danaos.85H A/B
0.53
0.80
1.06
1.30
1.59
2.13
Danaos.00H ZS A/B -
-
1.09
-
1.63
2.17
Danaos.00H GC A/B -
-
1.00
-
1.50
2.00
Danaos.85H BW A/B -
-
0.71
-
-
-
Danaos.85H GW A/B -
-
0.78
-
-
-
Danaos.90H A/B 0.57
0.84
1.13
1.41
1.69
2.25
Danaos CC 00H -
-
0.98
-
1.46
1.95
Danaos 75E A/B -
-
0.94
-
1.41
1.88
Temperature range** (°C)


0/+2, +2/+4, +4/+6

Modules
Danaos
312
375
EC45
EC90
IC45
IC90
Total display area (m2)
Danaos.85H A/B
2.66
3.19
0.98
1.60
1.09
2.18
Danaos.00H ZS A/B -
3.26
1.01
1.64
1.14
2.28
Danaos.00H GC A/B -
3.00
-
-
-
-
Danaos.85H BW A/B -
-
-
-
-
-
Danaos.85H GW A/B -
-
-
-
-
-
Danaos.90H A/B 2.81
3.38
1.04
1.70
1.16
2.32
Danaos CC 00H -
2.93
-
-
-
-
Danaos 75E A/B -
2.81
-
-
-
-
Temperature range** (°C)
0/+2, +2/+4, +4/+6

Enjoy the perfect combination of tradition, innovation and stylish design

With its attractive and modern design, secondary product placement option and lift-up or tilt-down front glass, Danaos brings today’s stores versatility with classic styling. The counter provides a wide range of display possibilities for fresh products – which, as you know, is essential to business and merchandising success.

Standard Features

  • Refrigerated serve-over, self-service or convertible counter with fan-assisted air circulation
  • Ventilated, hot (BW, GW) ZS, GC, PS
  • Terminal block for electrical connections
  • Glass top canopy (270/400 mm), straight front glass (lift-up or hinged on top and opening with gas pistons or sliding superstructure), without lighting, fan-assisted demisting system, demister front glass
  • Foam-filled carcass with internal stainless steel parts
  • Display decks and air return grill in brushed stainless steel, back panel in bright stainless steel with mirror effect
  • Embossed stainless steel back shelf provided with ergonomic plastic profile
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans, air discharge with honeycomb
  • Solar digital thermometer

Accessories

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for 3rd party controller
  • Antireflective glass
  • Swivel plate

Dimensions (mm)

  • 2 base heights (600, 700)
  • Glass top canopy (270/400 mm), straight front glass (lift-up or hinged on the top and opening with gas pistons or sliding superstructure)
  • 8 lengths (625, 937, 1250, 1562, 1875, 2500, 3125, 3750)
  • 2 heights (H, E)
  • Corners (EC/IC45, EC/IC90)
  • 3 display decks (750, 850, 900)
Modules
Danaos
63
94
125
156
188
250
Total display area (m2)
Danaos.85H A/B
0.53
0.80
1.06
1.30
1.59
2.13
Danaos.00H ZS A/B -
-
1.09
-
1.63
2.17
Danaos.00H GC A/B -
-
1.00
-
1.50
2.00
Danaos.85H BW A/B -
-
0.71
-
-
-
Danaos.85H GW A/B -
-
0.78
-
-
-
Danaos.90H A/B 0.57
0.84
1.13
1.41
1.69
2.25
Danaos CC 00H -
-
0.98
-
1.46
1.95
Danaos 75E A/B -
-
0.94
-
1.41
1.88
Temperature range** (°C)


0/+2, +2/+4, +4/+6

Modules
Danaos
312
375
EC45
EC90
IC45
IC90
Total display area (m2)
Danaos.85H A/B
2.66
3.19
0.98
1.60
1.09
2.18
Danaos.00H ZS A/B -
3.26
1.01
1.64
1.14
2.28
Danaos.00H GC A/B -
3.00
-
-
-
-
Danaos.85H BW A/B -
-
-
-
-
-
Danaos.85H GW A/B -
-
-
-
-
-
Danaos.90H A/B 2.81
3.38
1.04
1.70
1.16
2.32
Danaos CC 00H -
2.93
-
-
-
-
Danaos 75E A/B -
2.81
-
-
-
-
Temperature range** (°C)
0/+2, +2/+4, +4/+6
DU KANSKE OCKSÅ GILLAR
PASSAR BRA MED