Skip to main content

Cabrio

Convertible counter for maximum merchandising flexibility

BENEFITS AT A GLANCE

Flexibility to meet a variety of store applications

  • Easily convertible from self-service to serve-over 
  • Plug-in version for easy relocation

Enhanced merchandising

  • Variable glass superstructure with attractive design
  • Horizontal or inclined display
  • Integrated LED lighting (optional)

Simplified maintenance and everyday use

  • High-quality, easy-to-clean materials
  • Ergonomic design for staff comfort and accessibility
  • Practical, functional accessories
  • SYSTEM:

    Remote,
    Plug-in

  • TEMP. RANGE:

    0/2°C, 2/4°C, 4

    /6°C,

     

  • REFRIGERANT:

    R744 (CO2), R404A, R134, Brine

  • ENERGIMÄRKNING:

    Ecodesign-Energy-Label-E-left
Some features may not be part of the standard equipment.

The right combination of merchandising and multi-functionality makes all the difference.

In today’s stores, meeting the demand for flexibility, uniqueness and variability is essential. All of these benefits are available in the Cabrio, a convertible counter that allows for enhanced store efficiency and tremendous adaptability.

The Cabrio convertible counter is designed for easy adjustment from a self-service to serve-over counter, all without the need for technicians or special tools. Plus, the plug-in version of the Cabrio is small enough to be moved easily, making it a suitable option for displaying special exhibitions, product launches, regional specialties or other promotional products.

Of course, the benefits of Cabrio go well beyond its versatility. A modern design with high product visibility helps display merchandise attractively for your customers. Staff will love Cabrio as well, with its ergonomic and easy-to-clean design, and range of practical accessories.

In short, Cabrio delivers countless options and benefits to today’s stores – all in one simple, smart counter.

Standard Features

  • Refrigerated convertible counter with fan-assisted air circulation
  • Superstructure with back supports equipped with serve-over and self-service front glasses (glass fixed top canopy without lighting  is also available)
  • Fan-assisted demisting system
  • Foam-filled carcass with internal stainless steel parts
  • Display decks and air return grill in brushed stainless steel; back panel in bright stainless steel with mirror effect
  • Embossed stainless steel back shelf, with ergonomic plastic profile
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans, air discharge with honeycomb
  • Solar digital thermometer
  • Terminal block for electrical connections
  • 1 display deck (850 mm)
  • 1 base height (465 mm) for remote, 1 base height (565 mm) for plug-in version
  • Evaporator R404A

Accessories

  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for third-party controller

Dimensions (mm)

  • Lengths (1250, 1875, 2500, 3750)
  • 1 display deck (850)
  • 2 heights (465 mm for remote version, 565 mm for plug-in version)
  • Ventilated

Modules
Cabrio
125
188
250
375
Cabrio. 85H A
1.06
1.59
2.13
3.19
Temperature range** (°C)
0/+2    +2/+4    +4/+6

The right combination of merchandising and multi-functionality makes all the difference.

In today’s stores, meeting the demand for flexibility, uniqueness and variability is essential. All of these benefits are available in the Cabrio, a convertible counter that allows for enhanced store efficiency and tremendous adaptability.

The Cabrio convertible counter is designed for easy adjustment from a self-service to serve-over counter, all without the need for technicians or special tools. Plus, the plug-in version of the Cabrio is small enough to be moved easily, making it a suitable option for displaying special exhibitions, product launches, regional specialties or other promotional products.

Of course, the benefits of Cabrio go well beyond its versatility. A modern design with high product visibility helps display merchandise attractively for your customers. Staff will love Cabrio as well, with its ergonomic and easy-to-clean design, and range of practical accessories.

In short, Cabrio delivers countless options and benefits to today’s stores – all in one simple, smart counter.

Standard Features

  • Refrigerated convertible counter with fan-assisted air circulation
  • Superstructure with back supports equipped with serve-over and self-service front glasses (glass fixed top canopy without lighting  is also available)
  • Fan-assisted demisting system
  • Foam-filled carcass with internal stainless steel parts
  • Display decks and air return grill in brushed stainless steel; back panel in bright stainless steel with mirror effect
  • Embossed stainless steel back shelf, with ergonomic plastic profile
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans, air discharge with honeycomb
  • Solar digital thermometer
  • Terminal block for electrical connections
  • 1 display deck (850 mm)
  • 1 base height (465 mm) for remote, 1 base height (565 mm) for plug-in version
  • Evaporator R404A

Accessories

  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for third-party controller

Dimensions (mm)

  • Lengths (1250, 1875, 2500, 3750)
  • 1 display deck (850)
  • 2 heights (465 mm for remote version, 565 mm for plug-in version)
  • Ventilated

Modules
Cabrio
125
188
250
375
Cabrio. 85H A
1.06
1.59
2.13
3.19
Temperature range** (°C)
0/+2    +2/+4    +4/+6
DU KANSKE OCKSÅ GILLAR
PASSAR BRA MED