Skip to main content

MiniCO2OL® Compact

Multiple Compressor Rack
CO2 Transcritical Booster System
Medium and Low Tempetarture

BENEFITS AT A GLANCE

  • Natural refrigerant CO2
  • Energy savings up to 10%
  • Attractive life-cycle cost
  • Not subject to the EU F-Gas Regulation
  • Economical, value-engineered product range

APPLICATIONS

  • Small to medium-sized supermarkets and discount stores
  • Compact design for indoor installation
  • REFRIGERANT:

    R744 (CO2)

  • COOLING CAPACITY:

    21-190 kW (MT),

    3-58 kW (LT)

Efficient, natural refrigeration

The Carrier MiniCO₂OL® range of new compact refrigeration racks utilizes natural refrigerant carbon dioxide (CO₂) to provide sustainable, energy-efficient refrigeration solutions across a wide range of cooling capacities.

This MiniCO₂OL system is part of the Carrier CO₂OLtec® range of the CO₂ refrigeration plants. CO₂OLtec systems demonstrate average energy savings of approximately 10 percent as compared to  traditional HFC refrigeration systems in mild to cold climates, resulting in attractive life-cycle costs and low return on investment periods.

CO₂ is a climate neutral refrigerant; it has a Global Warming Potential (GWP) of just one and an Ozone Depletion Potential (ODP) of zero and is not subject to the EU F-Gas Regulation.

Key Features

  • 2 to 3 MT compressors
  • 0 to 2 LT compressors
  • Maximum allowable pressure levels as detailed below (alternatives available):
    • LT suction = 25 bar
    • MT suction/common liquid = 45 bar
  • Discharge/gas cooler return = 120 bar
  • Integrated electrical panel incorporating rack and gas cooler controls
  • Eckelmann controls as standard
  • Passive oil management system
  • Standardized, factory produced units

Options

  • External weatherproof housing
  • Danfoss or Wurm controls
  • Variable Speed Drive (VSD) for primary MT and LT compressor
  • Auxiliary condensing unit
  • Increased maximum allowable pressure levels
  • Eco compressor
  • Active oil management system
  • Integrated  space heating system
  • Integrated space heating system combined with domestic water heating
  MT Transcritical LT Booster
No of compressor: 2-3 0-2
Cooling capacity: Up to 190 kW Up to 58 kW
Refrigerant: R744 R744

(Evaporating temperature at rack = -8°C for MT; -35°C for LT; Ambient temperature = +32°C)

  • 2 standard frame dimensions: 
    • 2.30 x 0.80 x 2.00 m (LxWxH)
    • 2.80 x 0.80 x 2.00 m (LxWxH)

Efficient, natural refrigeration

The Carrier MiniCO₂OL® range of new compact refrigeration racks utilizes natural refrigerant carbon dioxide (CO₂) to provide sustainable, energy-efficient refrigeration solutions across a wide range of cooling capacities.

This MiniCO₂OL system is part of the Carrier CO₂OLtec® range of the CO₂ refrigeration plants. CO₂OLtec systems demonstrate average energy savings of approximately 10 percent as compared to  traditional HFC refrigeration systems in mild to cold climates, resulting in attractive life-cycle costs and low return on investment periods.

CO₂ is a climate neutral refrigerant; it has a Global Warming Potential (GWP) of just one and an Ozone Depletion Potential (ODP) of zero and is not subject to the EU F-Gas Regulation.

Key Features

  • 2 to 3 MT compressors
  • 0 to 2 LT compressors
  • Maximum allowable pressure levels as detailed below (alternatives available):
    • LT suction = 25 bar
    • MT suction/common liquid = 45 bar
  • Discharge/gas cooler return = 120 bar
  • Integrated electrical panel incorporating rack and gas cooler controls
  • Eckelmann controls as standard
  • Passive oil management system
  • Standardized, factory produced units

Options

  • External weatherproof housing
  • Danfoss or Wurm controls
  • Variable Speed Drive (VSD) for primary MT and LT compressor
  • Auxiliary condensing unit
  • Increased maximum allowable pressure levels
  • Eco compressor
  • Active oil management system
  • Integrated  space heating system
  • Integrated space heating system combined with domestic water heating
  MT Transcritical LT Booster
No of compressor: 2-3 0-2
Cooling capacity: Up to 190 kW Up to 58 kW
Refrigerant: R744 R744

(Evaporating temperature at rack = -8°C for MT; -35°C for LT; Ambient temperature = +32°C)

  • 2 standard frame dimensions: 
    • 2.30 x 0.80 x 2.00 m (LxWxH)
    • 2.80 x 0.80 x 2.00 m (LxWxH)
You Might Also Like
Works Well With