Skip to main content

BP/BN

Air Cooler

BENEFITS AT A GLANCE

  • Designed for small cold rooms
  • Compact unit for ceiling mounting

APPLICATIONS

  • Cold rooms with small capacities

  • REFRIGERANT:

    R404A

  • COOLING CAPACITY:

    0.8-5.24 kW

This compact range of evaporators is designed for use in small cold rooms for the following applications:

  • BP series: MT - Refrigeration
  • BN series: LT - Refrigeration

Key Features

  • Casing made up of white pre-painted galvanized steel sheets

Options

  • Electrical defrost by heater elements
No. of fans: 1-4
Fan diameters: 200mm, 240mm
Capacity: up to 6 kW

This compact range of evaporators is designed for use in small cold rooms for the following applications:

  • BP series: MT - Refrigeration
  • BN series: LT - Refrigeration

Key Features

  • Casing made up of white pre-painted galvanized steel sheets

Options

  • Electrical defrost by heater elements
No. of fans: 1-4
Fan diameters: 200mm, 240mm
Capacity: up to 6 kW
DU KANSKE OCKSÅ GILLAR