Skip to main content

Tenor®

Air-Cooled Condenser 

BENEFITS AT A GLANCE

  • High efficiency, technologically advanced EC fans and motors
  • Energy savings and reduction of CO2 emission due to EC technology
  • Stepless, infinitely variable speed control
  • Compliant with ErP Directive
  • EUROVENT certified

APPLICATIONS

  • Large supermarkets, hypermarkets and cold storage applications

  • REFRIGERANT:

    R134a, R404A, R407A, R407C, R417A, R422A, R507

  • CAPACITY:

    106-1915 kW

Tenor air-cooled condensers cover a large range of capacity for commercial and industrial applications. The Tenor condensers are designed for external installations, for all applications in refrigeration and air conditioning. All models are available with vertical airflow.

Key Features

  • EUROVENT-certified
  • Reduced footprint
  • Single- or double-row design
  • Fluid cooler version available

Options

  • Twin speed, inverter drive or EC fan motors
  • Coil protection: vinyl, blygold coating
  • Carrier-patented subcooler
  • Multiple circuits
  • Factory-wired
No. of fans: 2-20
Capacity: Up to 1900 kW

Tenor air-cooled condensers cover a large range of capacity for commercial and industrial applications. The Tenor condensers are designed for external installations, for all applications in refrigeration and air conditioning. All models are available with vertical airflow.

Key Features

  • EUROVENT-certified
  • Reduced footprint
  • Single- or double-row design
  • Fluid cooler version available

Options

  • Twin speed, inverter drive or EC fan motors
  • Coil protection: vinyl, blygold coating
  • Carrier-patented subcooler
  • Multiple circuits
  • Factory-wired
No. of fans: 2-20
Capacity: Up to 1900 kW
DU KANSKE OCKSÅ GILLAR
PASSAR BRA MED