Skip to main content

Optimer® Low Front

Refrigerated plug-in multideck with maximized display area

BENEFITS AT A GLANCE

Enlarged product-facing area

  • Low front
  • Panorama end walls
  • Multiplexibility for uninterrupted installation

Improved energy efficiency

  • Internal LED lighting
  • EC fans
  • Closed versions

Simplified maintenance

  • Slidable condensing unit
  • SYSTEM:

    Plug-in;
    Remote

  • TEMP. RANGE:

    -1/1°C, 0/2°C

  • REFRIGERANT:

    R290, R404A

Some features may not be part of the standard equipment.

When the efficient use of floor space is in focus, choose the larger display area of Optimer L.

Whether it is a hypermarket or convenience store, your customers should be presented with a standard corporate design. With the Optimer Low front, Carrier offers you the best solution to optimize limited available floor space in small shops and improve productivity of floor space while maintaining your corporate image. The range of Optimer Low front cabinets is an excellent solution for shops requiring different temperature ranges for foods (vegetables, dairies, drinks), low energy consumption, multiplexible versions and a large display area. The availability of several optional elements enables sales areas to be tailored to your demands.

Standard Features

  • Plug-in refrigerated multideck cabinet with panorama end walls for open display of beverages, fruits and vegetables, prepacked cheese or sandwiches, dairy products, pastry, delicatessen, as well as prepacked fresh meat or poultry
  • Internal and external panels of galvanized steel with hardwearing white powder-coated finish
  • Single-row lighting in canopy
  • Manual night blind
  • Electronic control with storage temperature readout
  • Energy-efficient EC fans
  • Environmentally sustainable refrigerant R290
  • Adjustable leveler feet

Accessories

  • LED lighting
  • Grids / baskets
  • Dividers
  • Doors
  • Energy-efficient EC Fans
  • Multiplex solution

Dimensions (mm)

1 height (2040)
1 depth (830)
4 widths (885, 1250, 1875, 2420)

When the efficient use of floor space is in focus, choose the larger display area of Optimer L.

Whether it is a hypermarket or convenience store, your customers should be presented with a standard corporate design. With the Optimer Low front, Carrier offers you the best solution to optimize limited available floor space in small shops and improve productivity of floor space while maintaining your corporate image. The range of Optimer Low front cabinets is an excellent solution for shops requiring different temperature ranges for foods (vegetables, dairies, drinks), low energy consumption, multiplexible versions and a large display area. The availability of several optional elements enables sales areas to be tailored to your demands.

Standard Features

  • Plug-in refrigerated multideck cabinet with panorama end walls for open display of beverages, fruits and vegetables, prepacked cheese or sandwiches, dairy products, pastry, delicatessen, as well as prepacked fresh meat or poultry
  • Internal and external panels of galvanized steel with hardwearing white powder-coated finish
  • Single-row lighting in canopy
  • Manual night blind
  • Electronic control with storage temperature readout
  • Energy-efficient EC fans
  • Environmentally sustainable refrigerant R290
  • Adjustable leveler feet

Accessories

  • LED lighting
  • Grids / baskets
  • Dividers
  • Doors
  • Energy-efficient EC Fans
  • Multiplex solution

Dimensions (mm)

1 height (2040)
1 depth (830)
4 widths (885, 1250, 1875, 2420)
You Might Also Like