Skip to main content

Medea®

Multi-level self-service counter for elevated convenience

BENEFITS AT A GLANCE

Highly flexible merchandising options

  • Two to four display levels
  • Different modular lengths & heights
  • Multiplexible with serve-over counters

Optimized energy efficiency & performance

  • Energy-efficient EC fans
  • Integrated night blind

Simplified maintenance

  • High-quality, easy-to-clean materials
  • SYSTEM:

    Plug-in;
    Remote

  • TEMP. RANGE:

    2/4°C, 4/6°C

  • REFRIGERANT:

    R744 (CO2),

    R134, R404, Brine

Some features may not be part of the standard equipment.

Enhance your merchandising on so many levels.

The ideal solution for multi-level merchandising, Medea combines first-class design and performance with eye-catching display of goods. A variety of accessories make the unit highly customizable to meet a wide range of customer demands. Recognizing the importance of hygiene in today’s stores, Medea places an emphasis on easy cleaning, with easy-to-wash materials and components. Operational longevity is also a hallmark of Medea, as are temperature reliability, energy savings and an ergonomic design.

Standard Features

  • Refrigerated semi-vertical cabinet with fan-assisted air circulation
  • Provided with low front glass, display bottom deck and one/two/three rows of shelves without lighting and price-ticket holder
  • Foam-filled carcass in galvanized pre-painted steel
  • Cabinet interior (display decks, shelves, air return grills and back panels) powder-coated white (FA0117) or black (RAL9005)
  • External back panel in galvanized steel
  • Top canopy painted in RAL9006 without lighting
  • Evaporator coil with cataphoresis protection -fins, off-cycle defrost
  • Energy-saving fans, air discharge with honeycomb
  • Solar digital thermometer
  • Terminal block for electrical connections
  • 2 display depths (750mm and 900mm)
  • 3 cabinet heights (SD-ST-SQ)
  • 3 base heights (600mm, 540mm and 400mm)
  • Evaporator R404A protected by cataphoresis
  • 1 – 2 – 3 display shelves (SD-ST-SQ)
  • Terminal block for electrical connections

Accessories

  • Canopy and shelves lighting
  • Product dividers
  • Pricing rail
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for third-party controller
  • Night blind

Dimensions (mm)

  • 4 lengths (1250, 1875, 2500, 3750)
  • Corners (EC/IC45, EC/IC90) CE (crown end)
  • 2 display decks (750, 900)
  • 3 heights (H,M,L)
  • Ventilated
Medea
125
188
250
375
CE*
EC 45°
EC 90°
IC 45°
IC 90°

Total display area (m2)
Medea SD. 75H A
1.57
2.35
3.14
4.71
2.35
-
-
-
Medea ST. 75H A
2.06
3.10
4.13
6.19
3.10

- - -
Medea SQ. 75H A
2.51
3.72
5.03
7.54
3.72
-
- - -
Medea SD. 90H A
1.76
2.63
3.51
5.27
3.10
1.52 
2.44 1.91 3.82
Medea ST. 90H A
2.25
3.38
4.50
6.75
3.98
1.90 3.03 2.51 
5.02
Medea SQ. 90H A
2.70
4.00
5.40
8.10
4.75
2.22 
3.52 3.04 6.08
Medea SD. 75M A
1.57 
2.35 3.14 4.71 2.35 -  
- - -
Medea ST. 75M A 2.06
3.10 4.13 6.19 3.10 -  
- - -
Medea SQ. 75M A
2.51 3.72 5.03 7.54 3.72 - - - -
Medea SD. 90M A
1.76 2.63 3.51 5.27 3.10 1.52 2.44 1.91 3.82
Medea ST. 90M A 2.25 3.38 4.50 6.75 3.98 1.90 3.03 2.51 5.02
Medea SQ 90M A 2.70 4.00 5.40 8.10 4.75 2.22 3.52 3.04 6.08
Medea SD. 75L A 1.57 2.35 3.14 4.71 2.35 - - -
Medea ST. 75L A 2.06 3.10 4.13 6.19 3.10 - - - -
Medea SQ. 75L A 2.51 3.72 5.03 7.54 3.72 - - - -
Medea SD. 90L A 1.76 2.63 3.51 5.27 3.10 1.52 2.44 1.91 3.82
Medea ST. 90L A 2.25 3.38 4.50 6.75 3.98 1.90 3.03 2.51 5.02
Medea SQ. 90L A 2.70 4.00 5.40 8.10 4.75 2.22 3.52 3.04 6.08
Temperature range** (°C) +2 /+4  +4 /+6
* Crown end available for self-service.

** These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions.

Enhance your merchandising on so many levels.

The ideal solution for multi-level merchandising, Medea combines first-class design and performance with eye-catching display of goods. A variety of accessories make the unit highly customizable to meet a wide range of customer demands. Recognizing the importance of hygiene in today’s stores, Medea places an emphasis on easy cleaning, with easy-to-wash materials and components. Operational longevity is also a hallmark of Medea, as are temperature reliability, energy savings and an ergonomic design.

Standard Features

  • Refrigerated semi-vertical cabinet with fan-assisted air circulation
  • Provided with low front glass, display bottom deck and one/two/three rows of shelves without lighting and price-ticket holder
  • Foam-filled carcass in galvanized pre-painted steel
  • Cabinet interior (display decks, shelves, air return grills and back panels) powder-coated white (FA0117) or black (RAL9005)
  • External back panel in galvanized steel
  • Top canopy painted in RAL9006 without lighting
  • Evaporator coil with cataphoresis protection -fins, off-cycle defrost
  • Energy-saving fans, air discharge with honeycomb
  • Solar digital thermometer
  • Terminal block for electrical connections
  • 2 display depths (750mm and 900mm)
  • 3 cabinet heights (SD-ST-SQ)
  • 3 base heights (600mm, 540mm and 400mm)
  • Evaporator R404A protected by cataphoresis
  • 1 – 2 – 3 display shelves (SD-ST-SQ)
  • Terminal block for electrical connections

Accessories

  • Canopy and shelves lighting
  • Product dividers
  • Pricing rail
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for third-party controller
  • Night blind

Dimensions (mm)

  • 4 lengths (1250, 1875, 2500, 3750)
  • Corners (EC/IC45, EC/IC90) CE (crown end)
  • 2 display decks (750, 900)
  • 3 heights (H,M,L)
  • Ventilated
Medea
125
188
250
375
CE*
EC 45°
EC 90°
IC 45°
IC 90°

Total display area (m2)
Medea SD. 75H A
1.57
2.35
3.14
4.71
2.35
-
-
-
Medea ST. 75H A
2.06
3.10
4.13
6.19
3.10

- - -
Medea SQ. 75H A
2.51
3.72
5.03
7.54
3.72
-
- - -
Medea SD. 90H A
1.76
2.63
3.51
5.27
3.10
1.52 
2.44 1.91 3.82
Medea ST. 90H A
2.25
3.38
4.50
6.75
3.98
1.90 3.03 2.51 
5.02
Medea SQ. 90H A
2.70
4.00
5.40
8.10
4.75
2.22 
3.52 3.04 6.08
Medea SD. 75M A
1.57 
2.35 3.14 4.71 2.35 -  
- - -
Medea ST. 75M A 2.06
3.10 4.13 6.19 3.10 -  
- - -
Medea SQ. 75M A
2.51 3.72 5.03 7.54 3.72 - - - -
Medea SD. 90M A
1.76 2.63 3.51 5.27 3.10 1.52 2.44 1.91 3.82
Medea ST. 90M A 2.25 3.38 4.50 6.75 3.98 1.90 3.03 2.51 5.02
Medea SQ 90M A 2.70 4.00 5.40 8.10 4.75 2.22 3.52 3.04 6.08
Medea SD. 75L A 1.57 2.35 3.14 4.71 2.35 - - -
Medea ST. 75L A 2.06 3.10 4.13 6.19 3.10 - - - -
Medea SQ. 75L A 2.51 3.72 5.03 7.54 3.72 - - - -
Medea SD. 90L A 1.76 2.63 3.51 5.27 3.10 1.52 2.44 1.91 3.82
Medea ST. 90L A 2.25 3.38 4.50 6.75 3.98 1.90 3.03 2.51 5.02
Medea SQ. 90L A 2.70 4.00 5.40 8.10 4.75 2.22 3.52 3.04 6.08
Temperature range** (°C) +2 /+4  +4 /+6
* Crown end available for self-service.

** These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions.

DU KANSKE OCKSÅ GILLAR
PASSAR BRA MED