Skip to main content

Presenter® 45

Small plug-in multideck for promotional sales

BENEFITS AT A GLANCE

Ready-made merchandising

  • Ideal for impulse purchases of food and beverages
  • Products are accessible and easy to grab
  • SYSTEM:

    Plug-in

  • TEMP. RANGE:

    4/6°C

  • REFRIGERANT:

    R404A

Some features may not be part of the standard equipment.

Increase impulse sales with a minimum of floor space

With its new clear shop design and appealing highlights, the Presenter 45 model range displays products in an extremely attractive way. This model range makes optimal use of the available space. Presenter 45 multidecks are uniquely tailored for impulse sales and foods ready for immediate consumption. As space-efficient and effective merchandisers, our Presenter 45 multidecks are suitable for vertical product presentation – even in multiplex solutions. The unit is the ideal platform for dairy products, beverages, or convenience foods.

Standard Features

  • Plug-in refrigerated cabinet with part-glazed end walls designed for chilled beverages and fruits and vegetables
  • Internal and external galvanized steel panels with hard-wearing, white, powder-coated finish
  • 3 glass shelves adjustable for height and slope
  • Adjustable leveler feet
  • Analog thermometer
  • Refrigerant R404A

Accessories

  • A wide range of interior and exterior colors to meet customer requirements
  • 3 shelf levels
  • Castors
  • Stickers
  • LED lightning

Dimensions (mm)

1 height (1200)
1 depth (605)
3 widths (990, 1250, 1880)

Increase impulse sales with a minimum of floor space

With its new clear shop design and appealing highlights, the Presenter 45 model range displays products in an extremely attractive way. This model range makes optimal use of the available space. Presenter 45 multidecks are uniquely tailored for impulse sales and foods ready for immediate consumption. As space-efficient and effective merchandisers, our Presenter 45 multidecks are suitable for vertical product presentation – even in multiplex solutions. The unit is the ideal platform for dairy products, beverages, or convenience foods.

Standard Features

  • Plug-in refrigerated cabinet with part-glazed end walls designed for chilled beverages and fruits and vegetables
  • Internal and external galvanized steel panels with hard-wearing, white, powder-coated finish
  • 3 glass shelves adjustable for height and slope
  • Adjustable leveler feet
  • Analog thermometer
  • Refrigerant R404A

Accessories

  • A wide range of interior and exterior colors to meet customer requirements
  • 3 shelf levels
  • Castors
  • Stickers
  • LED lightning

Dimensions (mm)

1 height (1200)
1 depth (605)
3 widths (990, 1250, 1880)
Вам также может понравиться