Skip to main content

Danaos® Easy Opening

Easy cleaning and loading with innovative glass superstructure

Customer benefits

  • Window opening at the front
  • Easy cleaning of the glass superstructure
  • Fast loading of food items
  • Ergonomic design for easy operation
  • Attractive and modern flat glass design
  • Remote and plug-in version
  • High quality, easy to clean materials
  • SYSTEM:

    Plug-in;
    Remote

  • TEMP. RANGE:

    0/2, +2/+4,
    +4/+6 °C


  • REFRIGERANT:

    R744 (CO2), Brine,

    R134, R404A

  • ENERGY LABEL:

    Ecodesign-Energy-Label-E-left
These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions. Some features may not be part of the standard equipment.

The Danaos® Easy Opening’s key feature is a new glass opening solution from Carrier. The glass superstructure can be opened from the front with a push-to-open mechanism, facilitating cleaning and loading.

Product features

  • Front glass opens to the sides with push-to-open mechanism
  • Lift-up top canopy glass
  • Fan-assisted air circulation 
  • 3 display decks (mm): 750, 850, 900
  • 2 base heights (mm): 600, 700
  • Horizontal or inclined display deck
  • Evaporators protected with cataphoresis

Options & accessories

  • LED lighting
  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Terminal rail for third party controller
  • Variety of RAL colors available
  • External cladding options in wood or similar material

Dimensions (mm)

  • 3 display decks: 750, 850, 900
  • 2 base heights: 600, 700
  • 4 lengths: 1250, 1875, 2500, 3750
Modules
Danaos Easy Opening
125
188
250
375
Total display area (m2)
Danaos 85H EO A/B
1.06
1.59
2.13
3.19
Danaos 90H EO A/B
1.13
1.69
2.25
3.38
Temperature range* (°C)
3M1 (-1 /+1), 3M2 (0 /+2)

* These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions.

The Danaos® Easy Opening’s key feature is a new glass opening solution from Carrier. The glass superstructure can be opened from the front with a push-to-open mechanism, facilitating cleaning and loading.

Product features

  • Front glass opens to the sides with push-to-open mechanism
  • Lift-up top canopy glass
  • Fan-assisted air circulation 
  • 3 display decks (mm): 750, 850, 900
  • 2 base heights (mm): 600, 700
  • Horizontal or inclined display deck
  • Evaporators protected with cataphoresis

Options & accessories

  • LED lighting
  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Terminal rail for third party controller
  • Variety of RAL colors available
  • External cladding options in wood or similar material

Dimensions (mm)

  • 3 display decks: 750, 850, 900
  • 2 base heights: 600, 700
  • 4 lengths: 1250, 1875, 2500, 3750
Modules
Danaos Easy Opening
125
188
250
375
Total display area (m2)
Danaos 85H EO A/B
1.06
1.59
2.13
3.19
Danaos 90H EO A/B
1.13
1.69
2.25
3.38
Temperature range* (°C)
3M1 (-1 /+1), 3M2 (0 /+2)

* These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions.

ZOBACZ TAKŻE
DOBRZE WSPÓŁDZIAŁA Z