Skip to main content

Areor® ST 1040

Areor ST mini is an advanced chiller solution that can be placed anywhere to to promote impulse products

BENEFITS AT A GLANCE

  • Fully transparent superstructure for perfect product view
  • Ergonomic height for easy access
  • 1m width for integration in dry shelves
  • Stainless steel bumper protection
  • SYSTEM:

    Plug-in

  • TEMP. RANGE:

    0...+2

  • REFRIGERANT:

    R290

Plug-in counter with two display shelves for open display of products

Plinth of galvanized steel with powder-coated finish, cabinet body outside and inside color black (RAL 9005), 2 glass-shelves and acrylic sidewalls, castors, digital thermometer (solar), automatic defrosting with drip-water evaporation, electronic control system and natural refrigerant R290 (propane).

Standard Features

  • Panorama endwalls
  • All around bumper
  • Digital thermometer
  • EC fan motors
  • R290 refrigerant
  • Two castors on the front side
  • RAL9005 (black) internal and external parts
  • Two glass shelves
  • Acrylic sidewalls

Options / Accessories

  • Installation kit side by side
Cabinet Width* Depth Height
ST 1040 1030 1050 1300


* With bumper

Plug-in counter with two display shelves for open display of products

Plinth of galvanized steel with powder-coated finish, cabinet body outside and inside color black (RAL 9005), 2 glass-shelves and acrylic sidewalls, castors, digital thermometer (solar), automatic defrosting with drip-water evaporation, electronic control system and natural refrigerant R290 (propane).

Standard Features

  • Panorama endwalls
  • All around bumper
  • Digital thermometer
  • EC fan motors
  • R290 refrigerant
  • Two castors on the front side
  • RAL9005 (black) internal and external parts
  • Two glass shelves
  • Acrylic sidewalls

Options / Accessories

  • Installation kit side by side
Cabinet Width* Depth Height
ST 1040 1030 1050 1300


* With bumper