Skip to main content

Carrier Transicold Commitment to Sustainability on Display at the CV Show

WARRINGTON, England -

Stand 3F125, Hall 3A

Carrier Transicold UK will showcase its engineless technology at the CV Show at the NEC in Birmingham, April 24-26. Two highly innovative engineless solutions will be featured – the ICELAND TWINCOOL refrigeration unit and the Vector® 1550 E all-electric trailer system, which meet new emissions and noise regulations affecting the transport and logistics industry. Carrier Transicold, which operates in the UK as Carrier Transicold (UK) Limited, is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp. (NYSE: UTX).

“These two innovative products address customer concerns about environmental sustainability,” said Scott Dargan, managing director, Carrier Transicold, Northern Europe and Service EMEAR. “With an eye to the future, we are able to offer an engineless temperature-controlled solution for every commercial vehicle, regardless of size.”

The ICELAND TWINCOOL runs entirely on hydro-electric power generated by the truck’s ultra-clean Euro 6 engine, cutting emissions by removing the diesel engine inside the refrigeration unit. The refrigeration unit is powered by Carrier Transicold’s ECO-DRIVE GenSet, driven by a hydro pump connected to the truck’s power take-off motor. The hydraulic system drives a generator that delivers electrical power to the host unit. Visitors to the stand will be able to see how the engineless systems combine to supply continual, 100 per cent refrigeration capacity, even at the truck’s standard idle speed.

Carrier Transicold’s all-electric Vector 1550 E trailer unit will make its CV Show debut. This proven technology harnesses electrical power either via a tractor fitted with an ECO-DRIVE system or through mains power while parked. By removing the cost and weight of the diesel engine entirely, the Vector 1550 E system presents a cost-effective way to meet tightening inner-city emissions regulations whilst helping fleets to become even more efficient.

The Vector 1550 E unit’s all-electric architecture has been designed from the ground up to operate with minimal drop-off in performance versus a traditional diesel unit, offering up to 49 per cent more cooling capacity when compared to similar mechanical systems running on standby electric power.

In addition, the Vector1550 E unit’s micro-channel heat exchanger coils reduce refrigerant charge by up to 25 per cent versus standard heat exchangers, while the all-electric technology helps to improve refrigerant containment, potentially reducing leak rates by as much as 55 per cent over conventional belt-driven systems. With refrigerant prices rising, this is increasingly important for operators.

Elsewhere on the stand, Carrier Transicold UK will showcase its improved telematics and fleet management system with full two-way communication functionality, allowing operators to remotely alter set points, operation modes, initiate defrosts or carry out pre-trip checks from a connected device anywhere in the world.

For more information on Carrier Transicold and its products and services, visit www.carriertransicold.co.uk. Follow Carrier Transicold on Twitter: @SmartColdChain.

About Carrier Transicold
Carrier Transicold helps improve transport and shipping of temperature-controlled cargoes with a complete line of equipment and services for refrigerated transport and cold chain visibility. For more than 45 years, Carrier Transicold has been an industry leader, providing customers around the world with advanced, energy-efficient and environmentally sustainable container refrigeration systems and generator sets, direct-drive and diesel truck units, and trailer refrigeration systems. Carrier Transicold is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp., a leading provider to the aerospace and building systems industries worldwide. For more information, visit www.carriertransicold.co.uk. Follow Carrier on Twitter: @SmartColdChain.

Carrier Transicold’s all-electric Vector 1550 E trailer unit will make its CV Show debut. This proven technology harnesses electrical power either via a tractor fitted with an ECO-DRIVE system or through mains power while parked.