Wisalo®
Ice-cool wall-sited case for greater sales
BENEFITS AT A GLANCE
Optimized arrangement of merchandise
- Available in two temperature zones
- Large product-facing area
Low energy consumption
- Time-proven design
- Energy-efficient EC fans
- LED handrail lighting
- D2D defrost system
-
SYSTEM:
Remote
-
TEMP. RANGE:
0/2°C, -18/-20°C,
-22/-24°C,
-
REFRIGERANT:
R744 (CO2),
R134a, R404A
-
ENERGIAMERKINTÄ:
A wide display compartment offering a wide range of solutions.
Wisalo, the supplement of Carrier's island program, is the optimal solution for wall-side displays.
Large-sized glass panels provide an outstandingly clear view of the product variety even from a great distance, and the merchandise is shown at its very best.
Ideal dimensions and combination options from the island and wall-side program ensure a flexible and ideal fit for the given store layout.
Standard Features
- Ergonomic height
- Extra-large glass panels for best visibility
- A wide range of interior and exterior colors
Accessories
- Night blinds or covers for reduced energy consumption
- Energy-efficient EC fans
- LED handrail lighting
- Variable internal fittings
- CO2 evaporator
- D2D defrost system
- Electronic expansion valves
- UA 400 refrigeration controller
Dimensions (mm)
- 1 front height (895)
- 3 lengths (1880, 2500, 3750)
- 1 depth (1115)
A wide display compartment offering a wide range of solutions.
Wisalo, the supplement of Carrier's island program, is the optimal solution for wall-side displays.
Large-sized glass panels provide an outstandingly clear view of the product variety even from a great distance, and the merchandise is shown at its very best.
Ideal dimensions and combination options from the island and wall-side program ensure a flexible and ideal fit for the given store layout.
Standard Features
- Ergonomic height
- Extra-large glass panels for best visibility
- A wide range of interior and exterior colors
Accessories
- Night blinds or covers for reduced energy consumption
- Energy-efficient EC fans
- LED handrail lighting
- Variable internal fittings
- CO2 evaporator
- D2D defrost system
- Electronic expansion valves
- UA 400 refrigeration controller
Dimensions (mm)
- 1 front height (895)
- 3 lengths (1880, 2500, 3750)
- 1 depth (1115)