Premor®
Premium Plug-in island for promotion and impulse sales
BENEFITS AT A GLANCE
Flexibility in merchandising
- Available in 3 lengths
- High storage capacity for ice cream and frozen food
Outstanding product display
- Glass surfaces ensure attractive and direct product view
- Transparent product dividers for quick orientation
Improved energy efficiency
- Energy-saving design
- LED lighting, sliding glass lids, EC fans
-
SYSTEM:
Plug-in;
Remote -
TEMP. RANGE:
-2/0°C, -1/1°C, 0/2°C, -22/-24°C
-
REFRIGERANT:
R404A, R290
-
ENERGIAMERKINTÄ:
With Premor, functionality, elegance and energy efficiency are at a premium.
Carrier Premor merchandisers give every store an appealing look, displaying goods safely and attractively, and making optimal use of the available space. Cabinet colors can be customized to suit individual store concepts and product lines, and this high degree of flexibility is supported by a great variety of extras for different sale options. Best-in-class noise level and temperature performance provide Carrier customers with the perfect conditions for sales of chilled and frozen foods.
Standard Features
- Plug-in case designed for the presentation of ice cream, frozen products, minced meat, prepacked fresh meat, poultry or fish, dairy products, delicatessen, prepacked cheese or sandwiches, fruits and vegetables and pastry
- Internal and external panels galvanized steel with hard-wearing white powder-coated finish
- Inside and outside finish in signal white FA605
- Kickplate in nimbus gray FA0633 and plastic parts in cirrus gray FA0631
- Electronic control with temperature read out
- Energy-saving sliding cover
- Temperature-assured forced-air cooling
- Energy-saving fan with reverse function for condenser
- Automatic defrost with drip water evaporation
- Natural refrigerant R290 (propane)
- LED handrail lighting
Accessories
- Ice cream dividers
Dimensions (mm)
1 height (915)1 depth (930)
3 widths (910, 1545, 2095)
With Premor, functionality, elegance and energy efficiency are at a premium.
Carrier Premor merchandisers give every store an appealing look, displaying goods safely and attractively, and making optimal use of the available space. Cabinet colors can be customized to suit individual store concepts and product lines, and this high degree of flexibility is supported by a great variety of extras for different sale options. Best-in-class noise level and temperature performance provide Carrier customers with the perfect conditions for sales of chilled and frozen foods.
Standard Features
- Plug-in case designed for the presentation of ice cream, frozen products, minced meat, prepacked fresh meat, poultry or fish, dairy products, delicatessen, prepacked cheese or sandwiches, fruits and vegetables and pastry
- Internal and external panels galvanized steel with hard-wearing white powder-coated finish
- Inside and outside finish in signal white FA605
- Kickplate in nimbus gray FA0633 and plastic parts in cirrus gray FA0631
- Electronic control with temperature read out
- Energy-saving sliding cover
- Temperature-assured forced-air cooling
- Energy-saving fan with reverse function for condenser
- Automatic defrost with drip water evaporation
- Natural refrigerant R290 (propane)
- LED handrail lighting
Accessories
- Ice cream dividers
Dimensions (mm)
1 height (915)1 depth (930)
3 widths (910, 1545, 2095)