Skip to main content

E6 Monaxis® R

New refrigerated roll-in cabinet for super- and hypermarkets

BENEFITS AT A GLANCE

Superior productivity

  • Quick and easy loading
  • Large storage capacity
  • High floor space utilization

Increased energy efficiency

  • Advanced air management with dual air curtain
  • Higher evaporating temperature
  • Energy-efficient EC fans
  • Optional LED lighting

Simplified maintenance

  • Numbered keybars for fast and flexible shelf fitting
  • Hygienic and easy-to-clean design
  • SYSTEM:

    Remote

  • TEMP. RANGE:

    0/2°C, 2/4°C

  • REFRIGERANT:

    R744 (CO2),

    R134a, R404A

Some features may not be part of the standard equipment.

As efficient as a modern refrigerated multideck

With optimally adjusted temperature distribution and improved power input, the new Monaxis R E6 brings a breakthrough in the refrigerated roll-in cabinet class.

Intelligent, patent pending Carrier technology deployment moves the modern roll-in cabinet from Carrier into the efficiency range of bottom-insulated refrigerated multidecks. With Monaxis R E6, products presented in roll-in containers or on Euro pallets are always in the optimal temperature range. Compared with the previous generation of roll-in cabinets, the new Carrier class reduces refrigeration load and energy consumption in an impressive manner.

Standard Features

  • Low front, liftable for easy loading
  • Advanced air management with dual air curtain
  • Higher evaporating temperature
  • Energy-efficient EC fans
  • Various light colors available (LED or fluorescents)
  • 25mm shelf spacing
  • A wide range of interior and exterior colors
  • Numbered keybars
  • Transparent fan cover

Accessories

  • Night blinds for reduced energy consumption
  • LED cabinet lighting
  • Variable internal fittings
  • CO2 evaporator

Dimensions (mm)

  • 2 heights (2040, 2220)
  • 3 lengths (2500, 2800, 3750)
  • 1 depth (1155)

As efficient as a modern refrigerated multideck

With optimally adjusted temperature distribution and improved power input, the new Monaxis R E6 brings a breakthrough in the refrigerated roll-in cabinet class.

Intelligent, patent pending Carrier technology deployment moves the modern roll-in cabinet from Carrier into the efficiency range of bottom-insulated refrigerated multidecks. With Monaxis R E6, products presented in roll-in containers or on Euro pallets are always in the optimal temperature range. Compared with the previous generation of roll-in cabinets, the new Carrier class reduces refrigeration load and energy consumption in an impressive manner.

Standard Features

  • Low front, liftable for easy loading
  • Advanced air management with dual air curtain
  • Higher evaporating temperature
  • Energy-efficient EC fans
  • Various light colors available (LED or fluorescents)
  • 25mm shelf spacing
  • A wide range of interior and exterior colors
  • Numbered keybars
  • Transparent fan cover

Accessories

  • Night blinds for reduced energy consumption
  • LED cabinet lighting
  • Variable internal fittings
  • CO2 evaporator

Dimensions (mm)

  • 2 heights (2040, 2220)
  • 3 lengths (2500, 2800, 3750)
  • 1 depth (1155)
You Might Also Like
Works Well With