Skip to main content

E6 MonaxEco® Ultra Low Front

Next generation of sales-boosting glass door refrigerated multidecks

BENEFITS AT A GLANCE

Enhanced presentation of merchandise

  • Pure, unobtrusive design
  • Generous product-facing area
  • Ultra-low front

Increased food protection with reduced energy costs

  • New Temperature Equalizer System 
  • All-glass doors with anti-reflex coating
  • Fewer defrost cycles
  • Higher evaporating temperature
  • Reduced refrigeration load

Simplified maintenance

  • Numbered keybars for fast and flexible shelf fitting
  • Hygienic and easy-to-clean design
  • SYSTEM:

    Remote

  • TEMP. RANGE:

    -2/0°C, -1/1°C, 0/2°C

  • REFRIGERANT:

    R744 (CO2),

    R134a, R404A

Some features may not be part of the standard equipment.

Set a new standard for high utilization of floor space and reduced energy and lifecycle costs – all while highlighting the substantial – the merchandise itself.

In today’s supermarket, presentation is everything. Products need a setting that shows off the value of the goods. Thanks to the MonaxEco® ultra-low front refrigerated multideck, customers will be drawn to a more pleasurable experience, with meat and high-quality fresh produce. The modern, all-glass hinged doors make a significant contribution, highlighting the value of the products and inviting customers to reach in for something fresh.

Even when simply opening the hinged doors, the soft closing system opens with ease, creating a moment of quality and elegance. The frameless hinged doors open up an almost completely clear view of the merchandise. High-quality insulated glass with an optional anti-reflection coating provides unobstructed views and lowers energy consumption.

MonaxEco ultra-low front multidecks unite sales-boosting design with greater interior volume, longevity and efficiency, providing supermarkets with critical advantages in attracting customers – all while reducing lifecycle costs.

Standard Features

  • Higher display variability and display productivity
  • New Temperature Equalizer System (TES) achieves lower energy consumption
  • Higher evaporating temperature
  • Ultra-low front (220 mm)
  • Increased interior volume with larger display area
  • Insulated double glass doors with soft closing
  • Ergonomic door handles
  • Dual-speed EC fans
  • 25mm shelf spacing
  • Numbered keybars
  • More than 10% larger end wall glazing compared with E5 cabinets
  • Various light colors available
  • A wide range of interior and exterior colors
  • Transparent fan cover

Accessories

  • Unobtrusive all-glass doors with anti-reflex coating
  • LED cabinet lighting
  • CO2 evaporator

Dimensions (mm)

  • 2 heights (2040, 2220)
  • 5 lengths (1250,1875, 2300, 2500, 3750)*
  • 2 depths (955, 1155)

*Not all lengths for every depth available

Set a new standard for high utilization of floor space and reduced energy and lifecycle costs – all while highlighting the substantial – the merchandise itself.

In today’s supermarket, presentation is everything. Products need a setting that shows off the value of the goods. Thanks to the MonaxEco® ultra-low front refrigerated multideck, customers will be drawn to a more pleasurable experience, with meat and high-quality fresh produce. The modern, all-glass hinged doors make a significant contribution, highlighting the value of the products and inviting customers to reach in for something fresh.

Even when simply opening the hinged doors, the soft closing system opens with ease, creating a moment of quality and elegance. The frameless hinged doors open up an almost completely clear view of the merchandise. High-quality insulated glass with an optional anti-reflection coating provides unobstructed views and lowers energy consumption.

MonaxEco ultra-low front multidecks unite sales-boosting design with greater interior volume, longevity and efficiency, providing supermarkets with critical advantages in attracting customers – all while reducing lifecycle costs.

Standard Features

  • Higher display variability and display productivity
  • New Temperature Equalizer System (TES) achieves lower energy consumption
  • Higher evaporating temperature
  • Ultra-low front (220 mm)
  • Increased interior volume with larger display area
  • Insulated double glass doors with soft closing
  • Ergonomic door handles
  • Dual-speed EC fans
  • 25mm shelf spacing
  • Numbered keybars
  • More than 10% larger end wall glazing compared with E5 cabinets
  • Various light colors available
  • A wide range of interior and exterior colors
  • Transparent fan cover

Accessories

  • Unobtrusive all-glass doors with anti-reflex coating
  • LED cabinet lighting
  • CO2 evaporator

Dimensions (mm)

  • 2 heights (2040, 2220)
  • 5 lengths (1250,1875, 2300, 2500, 3750)*
  • 2 depths (955, 1155)

*Not all lengths for every depth available

You Might Also Like
Works Well With