Skip to main content

Danaos® Total Transparency (TT)

Service counter with excellent transparency and product visibility

BENEFITS AT A GLANCE

  • Attractive full-glass design
  • Maximal transparency
  • Excellent product visibility with an eye-catching effect
  • Remote and plug-in version for maximum adaptability
  • High-quality, easy-to-clean materials
  • SYSTEM:

    Plug-in;
    Remote

  • TEMP. RANGE:

    0/2°C, 2/4°C,

    4/6°C

  • REFRIGERANT:

    R744 (CO2), Brine

    R134, R404

  • ETIQUETADO ENERGÉTICO:

    Ecodesign-Energy-Label-E-left
These temperature ranges are shown in general for the refrigerated cabinets. Please refer to the technical manual to match the right temperature range to the different versions. Some features may not be part of the standard equipment.

The new Danaos® - Total Transparency (TT) refrigerated service counter features a modern and trendy flat design. The full-glass superstructure without brackets allows maximal transparency and excellent product visibility with an eye-catching effect.

Standard Features

  • Refrigerated serve-over or self-service counter with fan-assisted air circulation
  • 2 display decks (850 mm and 900 mm)
  • 1 base height (600 mm)
  • 4 lengths (125, 188, 250, 375 cm)
  • Full-glass straight superstructure with bottom-hinged glass
  • Tilt-down glass with a 270 mm top canopy
  • Horizontal or inclined display deck
  • Foam-filled carcass with internal stainless steel parts
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans

Accessories

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for 3rd party controller

Dimensions (mm)

  • 1 base height (600 mm)
  • Glass top canopy (270 mm), straight front glass (tilt-down)
  • 4 lengths (1250, 1875, 2500, 3750 mm)
  • 2 display decks (850, 900)
Modules
Danaos
63
94
125
156
188
250
312
375
EC45
EC90
IC45
IC90
Total display area (m2)
Danaos TT 85H A


1.16

1.69
2.23

3.29




Danaos TT 90H A


1.23

1.79
2.35

3.48




Temperature range (°C)

           0/+2 +2/+4  +4/+6

The new Danaos® - Total Transparency (TT) refrigerated service counter features a modern and trendy flat design. The full-glass superstructure without brackets allows maximal transparency and excellent product visibility with an eye-catching effect.

Standard Features

  • Refrigerated serve-over or self-service counter with fan-assisted air circulation
  • 2 display decks (850 mm and 900 mm)
  • 1 base height (600 mm)
  • 4 lengths (125, 188, 250, 375 cm)
  • Full-glass straight superstructure with bottom-hinged glass
  • Tilt-down glass with a 270 mm top canopy
  • Horizontal or inclined display deck
  • Foam-filled carcass with internal stainless steel parts
  • Evaporator coil with cataphoresis protection fins, off-cycle defrost
  • Energy-saving fans

Accessories

  • Product dividers
  • Pricing rail
  • Cutting board, knife sheath, scale/slicer platform
  • Cabinet with pedestals
  • Electric defrost heater
  • Terminal rail for 3rd party controller

Dimensions (mm)

  • 1 base height (600 mm)
  • Glass top canopy (270 mm), straight front glass (tilt-down)
  • 4 lengths (1250, 1875, 2500, 3750 mm)
  • 2 display decks (850, 900)
Modules
Danaos
63
94
125
156
188
250
312
375
EC45
EC90
IC45
IC90
Total display area (m2)
Danaos TT 85H A


1.16

1.69
2.23

3.29




Danaos TT 90H A


1.23

1.79
2.35

3.48




Temperature range (°C)

           0/+2 +2/+4  +4/+6
TAMBIÉN RECOMENDAMOS
COMBINA BIEN CON