Skip to main content

Tulip Chiller

High product visibility with easy access

BENEFITS AT A GLANCE

Outstanding product visibility

  • Large glass surfaces on 3 sides (TC33: 4 sides)
  • Transparent product dividers for quick orientation

Improved energy efficiency

  • Available with natural refrigerant R290
  • LED handrail lighting
  • Sliding glass lids
  • Energy-efficient EC fans
  • SYSTEM:

    Plug-in

  • TEMP. RANGE:

    0/2°C, 2/4°C, 6/6°C

  • REFRIGERANT:

    R290, R134a

Some features may not be part of the standard equipment.

Open top, small footprint, and curved design – the Tulip chiller is a genuine space saver in every respect.

The Tulip chiller is a genuine space saver in every respect. The slimline design means it fits in even the tiniest space, while still providing considerable volume: 125 liters offer lots of space for your individual needs. The Tulip TC17 was developed specifically for bulk items, for example, and can be filled quickly and easily. The unit is available with the refrigerant R134a or with the natural refrigerant R290. Depending on the application, the unit can be ordered as an open-top version for a high sales turnover or with sliding glass lids focusing on energy efficiency.

Standard Features

  • For the presentation of chilled beverages, fruits and vegetables, dairy products, prepacked fresh meat, delicatessen, prepacked cheese or sandwiches and pastry
  • TC17: Open-top, plug-in, refrigerated wall-side cabinet; deep glazing on 3 sides
  • TC33: Open-top, plug-in, refrigerated island with panorama deep glazing for displaying beverages
  • Internal and external panels of galvanized steel with hard-wearing, white, powder-coated finish
  • Castors
  • Automatic defrost with drip-water evaporation

Options and accessories

  • Promotionally effective illuminated display
  • Glass sliding covers for energy efficiency
  • Handrail lighting
  • Product dividers
  • Natural refrigerant R290 (propane) available

Dimensions (mm)

TC 17
1 height (920)
1 depth (850)
1 width (775)

TC 33
1 height (920)
1 depth (925)
1 width (1510)

Open top, small footprint, and curved design – the Tulip chiller is a genuine space saver in every respect.

The Tulip chiller is a genuine space saver in every respect. The slimline design means it fits in even the tiniest space, while still providing considerable volume: 125 liters offer lots of space for your individual needs. The Tulip TC17 was developed specifically for bulk items, for example, and can be filled quickly and easily. The unit is available with the refrigerant R134a or with the natural refrigerant R290. Depending on the application, the unit can be ordered as an open-top version for a high sales turnover or with sliding glass lids focusing on energy efficiency.

Standard Features

  • For the presentation of chilled beverages, fruits and vegetables, dairy products, prepacked fresh meat, delicatessen, prepacked cheese or sandwiches and pastry
  • TC17: Open-top, plug-in, refrigerated wall-side cabinet; deep glazing on 3 sides
  • TC33: Open-top, plug-in, refrigerated island with panorama deep glazing for displaying beverages
  • Internal and external panels of galvanized steel with hard-wearing, white, powder-coated finish
  • Castors
  • Automatic defrost with drip-water evaporation

Options and accessories

  • Promotionally effective illuminated display
  • Glass sliding covers for energy efficiency
  • Handrail lighting
  • Product dividers
  • Natural refrigerant R290 (propane) available

Dimensions (mm)

TC 17
1 height (920)
1 depth (850)
1 width (775)

TC 33
1 height (920)
1 depth (925)
1 width (1510)
You Might Also Like