PowerCO2OL Heat
New PowerCO2OL is the right natural solution for high cooling capacity applications with low environmental impact
BENEFITS AT A GLANCE
- Uses CO2 natural refrigerant
- Up to 90°C hot water production
- High efficiency / COP
- Up to 4 levels of water temperature on the same unit
APPLICATIONS
- Heat pump, A/C
- Sports venue, distribution center, food processing, ice rink, food retail
CO2 transcritical rack with integrated Carrier ejector technology for high cooling capacity applications and low environmental impact
Our new CO2 industrial range offers a natural solution for a wide range of applications that is compact, modular, safe and easy to install and service. The systems are available as single or dual temperature solutions.
Key Features
- Uses CO₂ natural refrigerant
- Not impacted by the EU F-Gas Regulation
- Up to 90°C
- Hot water production
- Compatible with low water inlet temperature and high temperature lift
- Heat source from 20°C to -40°C
- Simultaneously 3 different temperature levels on the heating side and one level on the cooling side
- Semi-hermetic compressors, Inverter driven compressor N°1 (optional for N°2)
- Multiple compressors/ heat exchanger configurations and options to suit your needs at best
- Integrated PLC , large touch screen HMI, Connectable for remote monitoring, preventive maintenance and BMS
- Optimized footprint
- Numerous options available
- Sound proofing
- Energy measurement
- Smart control for several units in parallel
- And many other ones
NB of compressors
- 3-8 (MT)
Dimensions
- Size S : W 1000 x L 5000 / 5900 x H 2200 mm
- Size M : W 1200 x L 7500 x H 2200 mm
- Size L : W 2100 x L 6500/7400/8400/9300 x H 2200 mm
Heating capacity
- 400 to 2200 kW
Cooling capacity
- Up to 1500 kW
CO2 transcritical rack with integrated Carrier ejector technology for high cooling capacity applications and low environmental impact
Our new CO2 industrial range offers a natural solution for a wide range of applications that is compact, modular, safe and easy to install and service. The systems are available as single or dual temperature solutions.
Key Features
- Uses CO₂ natural refrigerant
- Not impacted by the EU F-Gas Regulation
- Up to 90°C
- Hot water production
- Compatible with low water inlet temperature and high temperature lift
- Heat source from 20°C to -40°C
- Simultaneously 3 different temperature levels on the heating side and one level on the cooling side
- Semi-hermetic compressors, Inverter driven compressor N°1 (optional for N°2)
- Multiple compressors/ heat exchanger configurations and options to suit your needs at best
- Integrated PLC , large touch screen HMI, Connectable for remote monitoring, preventive maintenance and BMS
- Optimized footprint
- Numerous options available
- Sound proofing
- Energy measurement
- Smart control for several units in parallel
- And many other ones
NB of compressors
- 3-8 (MT)
Dimensions
- Size S : W 1000 x L 5000 / 5900 x H 2200 mm
- Size M : W 1200 x L 7500 x H 2200 mm
- Size L : W 2100 x L 6500/7400/8400/9300 x H 2200 mm
Heating capacity
- 400 to 2200 kW
Cooling capacity
- Up to 1500 kW