Multinor® Switchable
Plug-in chiller & freezer island for promotional sales
BENEFITS AT A GLANCE
Enhanced merchandising opportunities
- Two-in-one solution for optimized merchandising flexibility
- Attractive ergonomic design
- Different length for optimized floor space utilization
Improved energy efficiency
- LED lighting
- Sliding glass lids
- Energy efficient EC fans
- With natural refrigerant R290
-
SYSTEM:
Plug-in
-
TEMP. RANGE:
-2/0°C, 0/2°C, -22/-24°C
-
REFRIGERANT:
R290
Our specially designed merchandisers are beneficial in every way, shape and form
Specially designed Multinor merchandisers give each store an appealing and unique look and view of the merchandise. Carrier merchandisers ensure a safe and attractive goods presentation and make optimal use of the available space. The cabinets’ color can be customized to suit individual store concepts and product lines, and a great variety of extras are available for different sale options, giving Carrier customers a greater degree of flexibility in design. A best-in-class noise level and temperature performance provide the optimal environment for shopping.
Standard Features
- Internal and external panels galvanized steel with hard-wearing white power-coated finish
- Bumpers all around
- Temperature-assured forced air cooling
- Automatic defrost with drip water evaporation
- Natural refrigerant R290
- Electronic control with integrated temperature display
Accessories
- Grid shelves (standard)
- LED in handrail
- Dividers
- Sliding glass lids (standard)
Dimensions (mm)
Model | Width | Depth | Height |
1540/80 | 1005 | 1510 | 925 |
1060/80 G | 1005 | 1010 | 945 |
1560/80 G | 1005 | 1510 | 945 |
2060/80 G | 1005 | 2010 | 945 |
2560/80 G | 1005 | 2510 | 945 |
Our specially designed merchandisers are beneficial in every way, shape and form
Specially designed Multinor merchandisers give each store an appealing and unique look and view of the merchandise. Carrier merchandisers ensure a safe and attractive goods presentation and make optimal use of the available space. The cabinets’ color can be customized to suit individual store concepts and product lines, and a great variety of extras are available for different sale options, giving Carrier customers a greater degree of flexibility in design. A best-in-class noise level and temperature performance provide the optimal environment for shopping.
Standard Features
- Internal and external panels galvanized steel with hard-wearing white power-coated finish
- Bumpers all around
- Temperature-assured forced air cooling
- Automatic defrost with drip water evaporation
- Natural refrigerant R290
- Electronic control with integrated temperature display
Accessories
- Grid shelves (standard)
- LED in handrail
- Dividers
- Sliding glass lids (standard)
Dimensions (mm)
Model | Width | Depth | Height |
1540/80 | 1005 | 1510 | 925 |
1060/80 G | 1005 | 1010 | 945 |
1560/80 G | 1005 | 1510 | 945 |
2060/80 G | 1005 | 2010 | 945 |
2560/80 G | 1005 | 2510 | 945 |