Refrigerated Cabinets
Regardless of store size, Carrier is always the right fit.
When you partner with Carrier, you can rest assured that you’ll find the cabinet solutions you need to fit your needs – and more specifically, your store layout. We design with all store types in mind, and the ultimate goal of efficiently keeping food fresh and displayed in a way that will maximize your sales opportunities.
No Results Found
Options: Depth: 1490, Front height: 880, Length: 2500-3750
Product Features: Ergonomic height, Large glass panels for best visibility, Energy-efficient EC fans
Cabinet Type: Curved line
Options: Corner: EC/IC45- EC/IC90, Display deck: 850-900, Length: 625-3750
Product Features: Easy access from front and back, Lift-up double curved glass
Cabinet Type: Counters self-service
Options: Depth: 1150, Height: 915-1040, Width: 1335
Product Features: Available with R290, Highly transparent glass superstructure, Self-service solution, Table design for high product visibility and ergonomic access
Cabinet Type: Counters self-service
Options: Depth: 1050, Height: 1300, Length: 1030
Product Features: Available with R290, Highly transparent glass superstructure, Self-service solution, Table design for high product visibility and easy access
Cabinet Type: Counters self-service
Options: Depth: 1080, Height: 1150, Width: 1290
Product Features: Highly transparent superstructure, Table design for high product visibility and easy access, Available with R290, Self-service solution
Cabinet Type: Counters self-service
Options: Depth: 1080, Height: 980, Width: 1290
Product Features: Available with R290, Highly transparent glass superstructure, Self-service solution, Table design for high product visibility and ergonomic access
Cabinet Type: Curved line
Options: Display deck: 850, Height: H, Length: 1250-3750
Product Features: Attractive, modern appearance, Easy transformation from serve over to self service, Multi-functional design
Cabinet Type: Islands
Options: Depth: 900-965, Height: 905-1000, Width: 1335-1405
Product Features: Enhanced merchandising opportunities, Fits in every store
Cabinet Type: Islands
Options: Depth: 810-965, Height: 905-920, Width: 965-1405
Product Features: Enhanced merchandising opportunities, 2-in-1 solution
Cabinet Type: Straight line
Options: Corner: EC/IC45- EC/IC90, Display deck: 850-900, Length: 625-3750
Product Features: Attractive flat design, Lift-up and tilt-down front glass, Secondary product placement
Cabinet Type: Straight line
Options: Display deck: 780, Length: 1250-3750
Product Features: Attractive flat design, Easy transformation from serve over to self service, Sliding superstructure
Options: 2 base heights: 600/700, 3 display decks: 750/850/900, 4 lengths: 1250/1880/2500/3750
Product Features: Front glass opens to the sides with push-to-open mechanism, Lift-up top canopy glass, New endwall and endwall glass (not multiplexible with standard Danaos)
Cabinet Type: Straight line
Options: Length: 1250
Product Features: Semicircular design presentation, Swivel plate manually rotatable, Tiltable top canopy
Cabinet Type: Straight line
Options: 2 display decks (mm): 850, 900, 1 base height (mm): 600, 4 lengths (mm): 1250, 1875, 2500, 3750
Product Features: Attractive flat design, Perfect visibility of the product, Transparent glass superstructure
Cabinet Type: Straight line
Options: Corner: EC/IC45- EC/IC90, Display deck: 850-900
Product Features: Attractive flat design, Perfect visibility of the product, Transparent glass superstructure
Cabinet Type: Straight line
Options: Corner: EC/IC45- EC/IC90, Display deck: 850-900, Length: 625-3750
Product Features: Attractive flat design, Lift-up and tilt-down front glass, Secondary product placement
Cabinet Type: Islands
Options: Depth: 1445-1945, Height: 925, Width: 940
Product Features: Attention-grabbing display, Attractive solution for impulse sales of cold beverages, Fits everywhere, Natural refrigerant R290
Cabinet Type: Islands
Options: Width: 1450-1950, Depth: 945, Height: 935
Product Features: Attention-grabbing display, Attractive solution for impulse sales of cold beverages, Fits everywhere, Natural refrigerant R290
Cabinet Type: Islands
Options: Depth: 1090-2000, Height: 905, Length: 1830-3750
Product Features: Single front glass panel, Energy-efficient EC fans, F-gas evaporator
Cabinet Type: Islands
Options: Depth: 1960, Handrail height: 895, Length: 1880-3750, Crownend (1830)
Product Features: Ergonomic height & thin handrail, Push T thin lids or Push 3 lids (for CE), LED handrail lighting
Cabinet Type: Multidecks
Options: Depth: 1155, Height: 2040-2220, Length: 1250-3750
Product Features: Ultra-low front (220 mm), High energy efficient evaporating temperature (reducing piping and rack size), Special air distribution system for minimized numbers of shelves
Cabinet Type: Multidecks
Options: Depth: 1155, Height: 2040-2220, Length: 1875-3750
Product Features: Heavy-duty performance, Special air distribution system for minimized numbers of shelves, Ultra-low front (220 mm)
Options: Depth: 1155, Height: 2040-2220, Length: 1250-3750
Product Features: Two lift position options: back (standard) or front, High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans
Cabinet Type: Multidecks
Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans, Low-Front (320 mm)
Cabinet Type: Multidecks
Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: High flexibility by wide range of modules: two heights, three depths standard length and special optimized CE length, Energy-efficient EC fans
Cabinet Type: Multidecks
Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Low-Front (320 mm), High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans
Cabinet Type: Multidecks
Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Low-Front (320 mm), High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans
Cabinet Type: Semi-verticals
Options: Depth: 855-1055, Front height: 360-575, Length: 1250-3750, Height: 1600-1655
Product Features: Wide open merchandising display with stepped shelves, Ergonomic height, Energy-efficient EC fans
Cabinet Type: Semi-verticals
Options: Depth: 855-1055, Height: 1600-1655, Length: 1250-3750, Front height: 295-575
Product Features: Double insulated sliding glass doors, Wide open merchandising display with stepped shelves, Ergonomic height
Cabinet Type: Multidecks
Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: E6 Glass Door Program, High energy efficient evaporating temperature (reducing piping and rack size), Low front (295 mm)
Cabinet Type: Multidecks
Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: High energy efficient evaporating temperature (reducing piping and rack size), Low front (295 mm), Energy-efficient EC fans
Cabinet Type: Multidecks
Options: Depth: 1155, Height: 2040-2220, Length: 2500-3750
Product Features: Two lift position options: back (standard) or front, High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans
Cabinet Type: Semi-verticals
Options: Depth: 855-1055, Front height: 395, Height: 1420, Length: 1250-3750
Product Features: Wide open merchandising display with stepped shelves, Ergonomic height, Energy-efficient EC fans
Cabinet Type: Semi-verticals
Options: Depth: 855-1055, Front height: 395, Height: 1420, Length: 1250-3750
Product Features: Double insulated sliding glass doors, Wide open merchandising display with stepped shelves, Ergonomic height
Options: Depth: 955, Height: 2040-2220, Length: 1560-3900
Product Features: Non-energy Anti Fog (AF) doors, Ergonomic door handles, Energy-efficient EC fans
Options: Depth: 955, Height: 2040-2220, Length: 1560-3900
Product Features: Unique design with double doors, Two visually different merchandising sections, Bulk section with telescopic basket-drawer
Cabinet Type: Vertical freezers
Options: Interior inside S-height: 1565, Interior inside L-height: 1745, Bottom shelf depth: 490, Shelf depth: 450
Product Features: Anti-Fog (AF) doors, aluminium and optional black frame, Vertical LED lighting, Slim brackets with 25 mm shelf spacing and numbering
Options: Depth: 955, Height: 1720
Product Features: Non-energy Anti Fog (AF) doors, Ergonomic door handles, Energy-efficient EC fans
Cabinet Type: Semi-verticals
Options: Interior inside height: 1045, Bottom shelf depth: 650, Shelf depth standard: 600
Product Features: Black Anti-Fog (AF) all-glass doors (non-heated), Vertical LED lighting, Total height of 1.60 m
Options: Depth: 490-882, Height: 715-2000, Width: 445-1110
Product Features: Available with R290, Customizing possible, Modern design, Wide range of configurations
Cabinet Type: Curved line
Options: Corner: EC/IC45- EC/IC90, Display deck: 850-950, Length: 625-3750
Product Features: Fan-assisted air circulation, Tilt-down front glass, Horizontal or inclined display deck
Cabinet Type: Islands
Options: Depth: 1960, Front height: 940, Length: 1880-3750
Product Features: Energy saving glass lids, Ergonomic height, Large product facing area
Options: Depth: 2230, Front height: 895, Length: 1880-3750
Product Features: Ergonomic height, Extra large glass panels for best visibility, Enhanced energy-saving design
Cabinet Type: Islands
Options: Depth: 2230, Front height: 940, Length: 1880-3750
Product Features: Energy saving glass lids, Ergonomic height, Two separate display compartments
Options: Display deck: 750-1075, Length: 1250-3750
Cabinet Type: Special solution
Product Features: Flexible merchandising, High product visibility, Stainless steel design for pre-packed food
Cabinet Type: Multidecks
Options: Depth: 565, Height: 1761, Width: 655
Product Features: Attract attention, Fits everywhere, Positioning at ease, Sustainable operation
Cabinet Type: Islands
Options: Depth: 1510-2010, Height: 925-945, Width: 1005
Product Features: Enhanced merchandising opportunities, Improved energy efficiency
Cabinet Type: Islands
Options: Height: 925-945, Width: 1005, Depth: 1010-2510
Product Features: Enhanced merchandising opportunities, Improved energy efficiency, 2-in-1 solution
Cabinet Type: Counters self-service
Options: Depth: 750-900, Lengths: 1250-3750, 3 Heights
Product Features: Ventilated cabinet with powder coated finish, Refrigerated shelves with decline possibility (0°/-8°/-18°), Remote or plug-in versions
Options: Depth: 995-1450, Front height: 0-180, Height: 2040-2220, Length:1250-3750
Product Features: Focus on cleanliness and hygiene, High performance, Prolonged freshness
Cabinet Type: Multidecks
Options: Depth: 830, Height: 2040, Width: 885-2420
Product Features: Available with glass doors, Available with R290, Large product facing area, Multiplexible
Cabinet Type: Islands
Options: Depth: 930, Height: 915, Width: 930-2095
Product Features: Available with R290, Ice cream application, Outstanding product visibility, Single temperature or switchable versions
Cabinet Type: Semi-verticals
Options: Depth: 715, Height: 1070-1420, Width: 625
Product Features: Available with R290, Designed for Bottle cooling impluse sales, Standalone version
Cabinet Type: Vertical freezers
Options: Depth: 800, Height: 2350, Length: 2100-2500
Product Features: High transparent superstructure with 3 shelves, Natural refrigerant R290
Cabinet Type: Vertical freezers
Options: Depth: 770, Height: 2040, Length: 1660-2445
Product Features: Available with R290, Flexible layout solutions, High floor space productivity, Large display area
Options: Depth: 1070, Height: 2040-2220, Length: 1880-3750
Product Features: Unique freezing concept with single-coil system, Horizontal and vertical product presentation, Energy-efficient EC fans
Cabinet Type: Islands
Options: Height: 830-890, Width: 1885-2505, Depth: 850-880
Product Features: Large capacity freezer, 2-in-1 solution, Energy saving components
Options: Front height: 895, Length: 1880-3750, Length: 2100-2500
Product Features: Ergonomic height, Large product facing area, Two separate display compartments
Cabinet Type: Islands
Options: Depth: 1155, Front height: 940, Length: 1880-3750
Product Features: Energy saving glass lids, Ergonomic height, Large product facing area