Refrigerated Cabinets
Regardless of store size, Carrier is always the right fit.
When you partner with Carrier, you can rest assured that you’ll find the cabinet solutions you need to fit your needs – and more specifically, your store layout. We design with all store types in mind, and the ultimate goal of efficiently keeping food fresh and displayed in a way that will maximize your sales opportunities.
No Results Found

Unit Type: Counters self-service
Options: Depth: 1150, Height: 915-1040, Width: 1335
Product Features: Available with R290, Multiplexible for block layout, Serve over solution, Table design for high product visibility

Options: Display deck: 850, Height: H, Length: 1250-3750
Product Features: Attractive, modern appearance, Easy transformation from serve over to self service, Multi-functional design

Unit Type: Counters self-service
Options: Corner: EC/IC45- EC/IC90, Display deck: 750-950, Length: 1250-3750
Product Features: 2 to 4 display levels, Crown end available, Ergonomic design

Unit Type: Counters self-service
Options: Available lengths with glass lid: 2500-3750, Available lengths without glass lid: 630-3750, Display deck: 850-900
Product Features: Evaporators protected with cataphoresis, Fan-assisted air circulation, Sliding push lids (for back-to-back installation only)

Options: Display deck: 750-1075, Length: 1250-3750
Product Features: Flexible merchandising, High product visibility, Stainless steel design for pre-packed food

Options: 2 loading heights (225 ServiMax/ 355 ServiMax XL), 4 lengths for straight unit: 1250/1875/2500/3750 (+CE)
Product Features: Crown-end with metal-sheet effect mirror on the back wall, Endwalls with full-glazing design, Gondola set-up combination, Two versions (ServiMax / ServiMax XL)

Unit Type: Counters self-service, Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 750-950, Length: 625-3750
Product Features: Corner: EC/IC45- EC/IC90, Display deck: 750-950, Length: 625-3750

Unit Type: Counters self-service, Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 850-900, Length: 625-3750
Product Features: Single curved lift-up glass, Space for impulse sales

Unit Type: Counters serve-over
Options: Adjustable height, Display deck: 880-1000, Length: 1250, Static
Product Features: Customized grouping solution, Highly anticorrosion materials, Inclined display

Options: Corner: EC/IC45- EC/IC90, Display deck: 850-950, Length: 625-3750
Product Features: Easy access from front and back, Lift-up double curved glass

Options: 2 display decks (mm): 850, 900, 1 base height (mm): 600, 4 lengths (mm): 1250, 1875, 2500, 3750
Product Features: Attractive flat design, Perfect visibility of the product, Transparent glass superstructure

Options: Corner: EC/IC45- EC/IC90, Display deck: 850-900
Product Features: Attractive flat design, Perfect visibility of the product, Transparent glass superstructure

Options: 2 base heights: 600/700, 3 display decks: 750/850/900, 4 lengths: 1250/1880/2500/3750
Product Features: Front glass opens to the sides with push-to-open mechanism, Lift-up top canopy glass, New endwall and endwall glass (not multiplexible with standard Danaos)

Unit Type: Counters self-service, Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 750-900, Length: 625-3750
Product Features: Attractive flat design, Lift-up and tilt-down front glass, Secondary product placement

Unit Type: Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 900, Height: H, Length: 1250-3750
Product Features: Easy to fill, Space for impulse sales

Unit Type: Counters serve-over
Options: Corner: EC90, Display deck: 780, Length: 1250-3750
Product Features: Classic design established in the market, Optimized space utilization

Unit Type: Counters serve-over
Options: Length: 1250
Product Features: Semicircular design presentation, Swivel plate manually rotatable, Tiltable top canopy

Unit Type: Counters serve-over
Options: Corner: EC/IC45- EC/IC90, Display deck: 840-855, Length: 900-2700
Product Features: Large display capacity, Self-contained version, Wide panoramic front glass

Unit Type: Islands & Wall-sited cases
Options: Depth: 2230, Front height: 895, Length: 1880-3750
Product Features: Ergonomic height

Unit Type: Islands & Wall-sited cases
Options: Depth: 1960, Front height: 895, Length: 1880-3750
Product Features: ergonomic height

Unit Type: Islands & Wall-sited cases
Options: Front height: 895, Length: 1880-3750, Length: 2100-2500
Product Features: Ergonomic height, Large product facing area

Options: Depth: 1510-2010, Height: 925-945, Width: 1005
Product Features: Enhanced merchandising opportunities, Improved energy efficiency

Unit Type: Small multidecks & Semi-verticals
Options: Depth: 605, Height: 1200, Width: 990-1880
Product Features: Classic solution for F&B and Food Retail appilication, High product visibility, Idea for Impulse sales of fresh salads and beverages

Unit Type: Islands & Wall-sited cases
Options: Depth: 930, Height: 915, Width: 930-2095
Product Features: Available with R290, Ice cream application, Outstanding product visibility, Single temperature or switchable versions

Unit Type: Islands & Wall-sited cases
Options: Depth: 840, Height: 830, Width: 1750-2500
Product Features: Black layout options, Largest capacity in range, Single temperature or switchable versions

Unit Type: Islands & Wall-sited cases
Options: Depth: 1490, Front height: 880, Length: 2500-3750
Product Features: Ergonomic height, Large product facing area

Options: Depth: 850-925, Height: 920, Width: 775-1510
Product Features: TC17: wallside cooler with panorama side walls, TC33: island cooler with panorama side walls

Options: Depth: 850-925, Height: 1077, Width: 775-1509
Product Features: Attractive equipment for ice cream or other frozen foods, TS/TS33: island freezer or dual temperature equipment with panorama side wallsTS17: wall side freezer or dual temperature equipment with panorama side walls

Options: Depth: 1960, Front height: 940, Length: 1880-3750
Product Features: Energy saving glass lids, Ergonomic height, Large product facing area

Options: Depth: 2230, Front height: 940, Length: 1880-3750
Product Features: Energy saving glass lids, Ergonomic height, Two separate display compartments

Options: Depth: 1155, Front height: 940, Length: 1880-3750
Product Features: Energy saving glass lids, Ergonomic height, Large product facing area

Options: Depth: 1080, Height: 1280, Width: 1290
Product Features: Highly transparent superstructure, Table design for high product visibility and easy access, Available with R290, Self-service solution

Options: Depth: 1080, Height: 1150, Width: 1290
Product Features: Highly transparent superstructure, Table design for high product visibility and easy access, Available with R290, Self-service solution

Options: Depth: 1080, Height: 980, Width: 1290
Product Features: Available with R290, Highly transparent glass superstructure, Self-service solution, Table design for high product visibility and ergonomic access

Options: Depth: 900-965, Height: 905-1000, Width: 1335-1405
Product Features: Enhanced merchandising opportunities, Fits in every store

Unit Type: Counters convertible
Options: Display deck: 780, Length: 1250-3750
Product Features: Attractive flat design, Easy transformation from serve over to self service, Sliding superstructure

Unit Type: Multidecks
Options: Depth: 1155, Height: 2040-2220, Length: 1250-3750
Product Features: Increased energy efficiency, Robust design

Unit Type: Multidecks
Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Double glass doors, High Footprint Productivity

Unit Type: Multidecks
Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: High Footprint Productivity, Increased Energy Efficiency

Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Higher display variability and display productivity, Higher evaporating temperature, Temperature range M1

Unit Type: Multidecks
Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Generous product facing area

Unit Type: Multidecks
Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Double glass doors

Unit Type: Multidecks
Options: Depth: 955-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Double glass doors

Unit Type: Multidecks
Options: Depth: 850, Height: 1985, Width: 885-2500
Product Features: Classic solution for supermarket application, Wide range of options

Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Low-Front (320 mm), High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans

Options: Depth: 755-1055, Height: 2040-2220, Length: 1250-3750
Product Features: Low-Front (320 mm), High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans

Options: Depth: 1155, Height: 2040-2220, Length: 1875-3750
Product Features: Heavy-duty performance, Special air distribution system for minimized numbers of shelves, Ultra-low front (220 mm)

Unit Type: Multidecks
Options: Depth: 565, Height: 1761, Width: 655
Product Features: Attract attention, Fits everywhere, Positioning at ease, Sustainable operation

Options: Depth: 830, Height: 2040, Width: 885-2420
Product Features: Available with glass doors, Available with R290, Large product facing area, Multiplexible

Options: Depth: 995-1450, Front height: 0-180, Height: 2040-2220, Length:1250-3750
Product Features: Focus on cleanliness and hygiene, High performance, Prolonged freshness

Unit Type: Roll-in cabinets
Options: Depth: 1155, Height: 2040-2220, Length: 1250-3750
Product Features: Two lift position options: back (standard) or front, High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans

Options: Depth: 1155, Height: 2040-2220, Length: 2500-3750
Product Features: Two lift position options: back (standard) or front, High energy efficient evaporating temperature (reducing piping and rack size), Energy-efficient EC fans

Options: Depth: 855-1055, Front height: 395, Height: 1420, Length: 1250-3750
Product Features: Double insulated sliding glass doors, Wide open merchandising display with stepped shelves, Ergonomic height

Options: Depth: 715, Height: 1070-1420, Width: 625
Product Features: Available with R290, Designed for Bottle cooling impluse sales, Standalone version

Options: Depth: 810-965, Height: 905-920, Width: 965-1405
Product Features: Enhanced merchandising opportunities, 2-in-1 solution

Unit Type: Semi-verticals
Options: Depth: 855-1055, Front height: 395, Height: 1420, Length: 1250-3750
Product Features: Dialy market athmosphere

Options: Depth: 855-1055, Front height: 360-575, Length: 1250-3750, Height: 1600-1655
Product Features: Wide open merchandising display with stepped shelves, Ergonomic height, Energy-efficient EC fans

Options: Depth: 855-1055, Height: 1600-1655, Length: 1250-3750, Front height: 295-575
Product Features: Double insulated sliding glass doors, Wide open merchandising display with stepped shelves, Ergonomic height

Unit Type: Counters self-service, Counters serve-over
Options: 2 standard “pre-configurations”: 16.5 and 18.8m²
Product Features: High modularity, High product customization, Sharing workspaces with display areas for products made

Options: Depth: 955, Height: 2040-2220, Length: 1560-3900
Product Features: Unique design with double doors, Two visually different merchandising sections, Bulk section with telescopic basket-drawer

Options: Depth: 1070, Height: 2040-2220, Length: 1880-3750
Product Features: Unique freezing concept with single-coil system, Horizontal and vertical product presentation, Extra-large glass panels for best visibility

Options: Depth: 770, Height: 2040, Length: 1660-2445
Product Features: Available with R290, Flexible layout solutions, High floor space productivity, Large display area

Unit Type: Vertical freezers & Combinations
Options: Depth: 1070, Height: 2040-2220, Length: 1880-3750
Product Features: Generous product facing area, Single coil system

Unit Type: Vertical freezers & Combinations
Options: Depth: 955, Height: 2040-2220, Length: 790-3900
Product Features: High floor space Utilization

Options: Depth: 800, Height: 2350, Length: 2100-2500
Product Features: High transparent superstructure with 3 shelves, Natural refrigerant R290