Skip to main content

E6 Morea® GS

Stylish Semi-vertical cabinet for attractive merchandising

BENEFITS AT A GLANCE

Increased food protection with reduced energy costs

  • Insulated sliding glass doors
  • Energy-saving design (EC fans, LED)
  • Reduced refrigeration load
  • Fewer defrost cycles

Attractive arrangement of merchandise

  • Low-height cabinet for transparent store view
  • Gondola set-up with crown ends
  • Transparent doors
  • Stepped shelves for merchandise tidiness
  • SYSTEM:

    Remote

  • TEMP. RANGE:

    -1/1°C, 0/2°C,

    2/4°C

  • REFRIGERANT:

    R744 (CO2),

    R134a, R404A

  • ENERGIELABEL:

    Ecodesign-Energy-Label-C-left
Some features may not be part of the standard equipment.

Choose a solution focused both on merchandising and reduction of energy costs.

The unobtrusive transparent sliding doors of the new Mirado GS improve customer comfort, reduces operational costs and helps to increase sales.

Standard Features

  • Low-height semi-vertical cabinet with tank evaporator
  • Ergonomic height
  • Enhanced energy-saving design
  • Energy-efficient EC fans
  • Insulated sliding glass doors
  • Various LED light colors available
  • 25mm shelf spacing
  • A wide range of interior and exterior colors
  • Temperature performance M1 according to EN 23953

Accessories

  • Various accessories for greater flexibility
  • Fully transparent doors
  • Reinforced bumper
  • CO2 evaporator

Some features may not be available at the moment.

Dimensions (mm)

  • Height 1420
  • Front height 395 mm
  • 6 lengths (1250, 1700, 1880, 2100, 2500, 3750)*
  • 2 depths (855, 1055)

*Not all lengths for every depth available

Choose a solution focused both on merchandising and reduction of energy costs.

The unobtrusive transparent sliding doors of the new Mirado GS improve customer comfort, reduces operational costs and helps to increase sales.

Standard Features

  • Low-height semi-vertical cabinet with tank evaporator
  • Ergonomic height
  • Enhanced energy-saving design
  • Energy-efficient EC fans
  • Insulated sliding glass doors
  • Various LED light colors available
  • 25mm shelf spacing
  • A wide range of interior and exterior colors
  • Temperature performance M1 according to EN 23953

Accessories

  • Various accessories for greater flexibility
  • Fully transparent doors
  • Reinforced bumper
  • CO2 evaporator

Some features may not be available at the moment.

Dimensions (mm)

  • Height 1420
  • Front height 395 mm
  • 6 lengths (1250, 1700, 1880, 2100, 2500, 3750)*
  • 2 depths (855, 1055)

*Not all lengths for every depth available
DAS KÖNNTE IHNEN AUCH GEFALLEN
KOMBINIERBAR MIT