Gå til hovedindhold

Mirado® NC/NCH

Semi-vertical open display cabinet for lasting freshness

BENEFITS AT A GLANCE

Prolonged freshness with an attractive look

  • Professional ultrasonic humidification system (NCH version)
  • Adjusted air-flow rate (NCH version)
  • Extended freshness of highly perishable products 

Daily market atmosphere

  • Cabinet design with recessed canopy 
  • Wide-open display with stepped shelves
  • Low-height cabinet for full view of goods and market 

Focus on cleanliness and hygiene

  • Stainless steel trolleys
  • Easy-to-clean design
  • Elaborated humidification system (NCH version)
  • SYSTEM:

    Remote

  • TEMP. RANGE:

    0/4°C, 4/12°C

  • REFRIGERANT:

    R744 (CO2),

    R134a, R404A

Some features may not be part of the standard equipment.

Keep your ultrafresh products at their peak – all day in the atmosphere of a daily market

With the new Mirado NC system in different temperature ranges of 0-4 °C or 4-12 °C, it is even easier to bring ultrafresh food selections into customer focus.

Whether on trolleys or slim-line display shelves, the Mirado NC system can present uncompromising freshness, quality and variety till late in the evening.

With a low cabinet height of 1600mm, the Mirado NC is perfectly suited for center siting. Arranged as a gondola, this semi-vertical solution offers maximum productivity per unit floor space.

Attractive accessory packages are optionally available, like trolleys in different depths and a customized number of container places, slim-line display shelves in combination with various merchandise front heights, external lighting, hook rails, mirrored glass tops, ultrasonic humidifying system and pricing systems for A4/A5 formats.

Standard Features

  • Professional ultrasonic humidification system (NCH version)
  • Adjusted air-flow rate (NCH version)
  • Cabinet design with recessed canopy
  • Wide-open merchandising display with stepped shelves
  • Ergonomic height
  • Low-height semi-vertical cabinet
  • Various light colors available
  • 30mm shelf spacing
  • A wide range of interior and exterior colors

Accessories

  • Attractive accessories with an emphasis on cleanliness and hygiene 
  • Stainless steel trolleys
  • External lighting
  • Energy-efficient EC fans
  • CO2 evaporator

Dimensions (mm)

  • 1 height (1600)
  • 3 front heights (0, 180, 295)
  • 5 lengths (1250, 1880, CE1880, 2500, 3750)
  • 2 depths (995, 1200)

Keep your ultrafresh products at their peak – all day in the atmosphere of a daily market

With the new Mirado NC system in different temperature ranges of 0-4 °C or 4-12 °C, it is even easier to bring ultrafresh food selections into customer focus.

Whether on trolleys or slim-line display shelves, the Mirado NC system can present uncompromising freshness, quality and variety till late in the evening.

With a low cabinet height of 1600mm, the Mirado NC is perfectly suited for center siting. Arranged as a gondola, this semi-vertical solution offers maximum productivity per unit floor space.

Attractive accessory packages are optionally available, like trolleys in different depths and a customized number of container places, slim-line display shelves in combination with various merchandise front heights, external lighting, hook rails, mirrored glass tops, ultrasonic humidifying system and pricing systems for A4/A5 formats.

Standard Features

  • Professional ultrasonic humidification system (NCH version)
  • Adjusted air-flow rate (NCH version)
  • Cabinet design with recessed canopy
  • Wide-open merchandising display with stepped shelves
  • Ergonomic height
  • Low-height semi-vertical cabinet
  • Various light colors available
  • 30mm shelf spacing
  • A wide range of interior and exterior colors

Accessories

  • Attractive accessories with an emphasis on cleanliness and hygiene 
  • Stainless steel trolleys
  • External lighting
  • Energy-efficient EC fans
  • CO2 evaporator

Dimensions (mm)

  • 1 height (1600)
  • 3 front heights (0, 180, 295)
  • 5 lengths (1250, 1880, CE1880, 2500, 3750)
  • 2 depths (995, 1200)