Gå til hovedindhold

Carrier to Showcase Innovation at EuroShop 2017

COLOGNE, Germany -

Booth 16/A04-B04, Hall 16, EuroShop, Dusseldorf, Germany, 5 - 9 March

Carrier Commercial Refrigeration will showcase its comprehensive range of commercial refrigeration solutions suitable for all store formats and all climate conditions at EuroShop 2017. Carrier, a world leader in high-technology heating, air-conditioning and refrigeration solutions, is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp. (NYSE: UTX).

Carrier’s booth will display new serve-over, multi-deck and semi-vertical cabinets as well as new plug-in freezers and chillers, offering improved merchandising, increased energy efficiency and enhanced floor space productivity. Carrier will also feature complete solutions for small store formats, new energy efficient refrigeration technologies and a fully operational refrigerated locker solution for e-commerce applications.

“Carrier continuously innovates to develop cooling solutions that push the industry forward in terms of sustainability, operational efficiency and merchandising,” says Bertrand Gueguen, president, Carrier Commercial Refrigeration.

The new product introductions include:

Multi-decks

  • E6 Methos® and Methos® GD cabinets provide a compact footprint with excellent temperature performance resulting in higher sales productivity and reduced lifecycle costs. These new multi-decks offer increased product visibility thanks to the new Gen IV LED lighting and fully transparent glass doors.

Semi-vertical Cabinets

  • E6 Mirado® and Morea® semi-vertical cabinets provide plenty of storage space to help make the merchandise the center of attention. These cabinets offer excellent product visibility and harmonized design with other Carrier E6 cabinets, available in both open and sliding door versions.

Top Freezer

  • Top Freezer™ cabinets provide an innovative solution to optimize floor space productivity in the frozen food area by enabling retailers to place promotional items in an easily accessible location above the chest freezer. These cabinets use the natural refrigerant propane (R-290) and are EU F-gas Regulation compliant.

Semi Plug-in Solutions

  • Carrier’s semi plug-in solutions operating with a brine loop also provide increased flexibility with a unique display opening. Our Monaxis® SPI solutions are available with R-410A and R-290 refrigerants to allow retailers to choose the solution most fitting to their needs.

Enhanced Counter Displays

Modulating Ejector Technology for the CO2OLtec® Systems

  • Carrier will introduce its advanced CO2OLtec® EVO™ transcritical CO2 systems, featuring the newly developed adjustable modulating ejector technology. This new technology increases system energy efficiency making the CO2 systems a viable alternative in warmer climates as well as providing heat reclaim advantages in cold and mild climates. CO2 systems use the natural refrigerant CO2, which is a safe and non-ozone depleting gas with a global warming potential (GWP) of one. There is no additional global warming impact resulting from any potential refrigerant leaks, as is the case with traditional systems, since the CO2 systems use carbon dioxide repurposed from outdoor air.

QuietCO2OL™ Condensing Unit

  • QuietCO2OL™, a quiet and environmentally sustainable CO2 condensing unit that uses repurposed CO2 refrigerant, emits no new greenhouse gases and is unaffected by EU F-gas regulations. Equipped with an inverter-drive compressor, the QuietCO2OL unit is ideal for small businesses with variable capacity applications such as food retail C-stores, petrol stations, restaurants, caterers and large kitchens.  The QuietCO2OL unit has a low noise level and can be connected to multiple evaporators. It is also ideal for installers and service technicians, thanks in part to optimized serviceability providing easy access to all components.
  • Carrier’s environmentally sustainable solutions are also beneficial to customers in terms of energy efficiency, ease of maintenance and smooth operation. With this in mind, Carrier will introduce a quiet and environmentally sustainable CO2 condensing unit. Available in four sizes for medium temperature and two sizes for low temperature, this compact range offers the right balance between performance and simplicity and also offers low noise levels, from 37 dB(A) at 10 meters at maximum speed. Using CO2 refrigerant, the QuietCO2OL condensing unit provides smaller businesses with affordable cooling while respecting the environment.

Small Store Program

  • Flexibility and productivity are key benefits of Carrier’s purpose-built small store product range to help optimize food presentation in limited retail space. Ultra-narrow cabinets in a variety of lengths and applications can be seamlessly multiplexed, without the need for space-taking end-walls, to maximize space utilization and display flexibility. Carrier provides various refrigeration solutions to meet the challenges of limited space and/or building restrictions that do not allow for a machine room, including the full range of refrigerants such as low-GWP natural or conventional.  All refrigeration units come ready for operation and include all necessary components.

e-Commerce

  • With the growing importance of online retail, Carrier presents its full range of products and services that support this channel. Our full range of CO2-based racks and condensing units support all applications from large distribution centers to small-store drive-throughs while Carrier Transicold has a comprehensive range of light commercial vehicle cooling units suitable for bulk transportation and home delivery.
  • The new eLocker concept provides the ideal solution for secure extension of shop opening hours or extending the retailer’s reach to remote areas. The modular solution covers four ambient conditions and can be remotely monitored and operated via a built-in keyboard or smart phone.

Find Carrier at EuroShop booth 16/A04-B04 or visit www.carrier-refrigeration.com to learn more about its full range of products and services.

About Carrier
Founded by the inventor of modern air conditioning, Carrier is a world leader in high-technology heating, air-conditioning and refrigeration solutions. Carrier experts provide sustainable solutions, integrating energy-efficient products, building controls and energy services for residential, commercial, retail, transport and food service customers. Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp., a leading provider to the aerospace and building systems industries worldwide. For more information, visit www.carrier.com or follow @SmartColdChain on Twitter.