Gå til hovedindhold

Areor® TT

Self-service counter-island with high transparent superstructure

BENEFITS AT A GLANCE

Appealing presentation for guaranteed sales

  • Full product view through high-transparent cabinet design

Cost-effective

  • Improved efficiency thanks to energy efficient fans, passive water evaporation and usage of natural refrigerant R290
  • Robust and durable for daily use through scratch resistant glass superstructure
  • A sliding condensing unit simplifies maintenance and service by easily giving access to the main components

Comfortable handling supports daily procedures

  • Flat surfaces, reduced corners and removable interior cut cleaning time down to a minimum
  • Easy sliding glass lids (optional) allow quick refills

Custom-made design

  • Classy design and cladding options for a seamless integration into every store layout


    • SYSTEM:

      Plug-in

    • TEMP. RANGE:

      2/4°C, -1/1°C

    • REFRIGERANT:

      R290

    • ENERGY LABEL:

      Ecodesign-Energy-Label-G-left

Naturally – Transparency focuses on merchandise

Areor® Total Transparency is the ideal counter-island solution for impulse or convenience sales. The highly transparent cabinet design gives a full view on the presented products from all sides for increased sales - open or with easy sliding glass lids perfectly designed for a broad range of merchandise.

Whether you operate a supermarket, a hypermarket or a Convenience store - choosing the Areor TT is always a profitable choice: transparency attracts shoppers to 'grab and go' perfectly chilled products. Flat glass surfaces are easy to clean and scratch resistant, ensuring a long lifetime. With its sliding condensing unit, service and maintenance is easy.

Designed to make a strong first impression, which ultimately leads to strong sales.

Standard Features

  • Plug-in counter-island for open or closed (with sliding glass lids)
  • Elegant and highly transparent glass superstructure
  • Stainless steel bumper
  • Temperature assured air forced cooling
  • Solar digital thermometer
  • Energy-saving fans
  • Plinth of galvanized steel with powder-coated finish, cabinet body (PVC interior and exterior), outside and inside color black
  • Factory installed castors
  • Automatic defrosting with drip-water evaporation
  • Electronic control system
  • Natural refrigerant R290 (propane)

Accessories

  • Product dividers (transparent)
  • Price rail
  • Installation kit: side by side
  • Wooden claddings
Cabinet Width Depth Height
TT 1241 1265 1080 980
TT 1241 (with bumper) 1410 1230 980
TT 1251 G 1265 1080 980
TT 1251 G (with bumper) 1410 1230 980

Naturally – Transparency focuses on merchandise

Areor® Total Transparency is the ideal counter-island solution for impulse or convenience sales. The highly transparent cabinet design gives a full view on the presented products from all sides for increased sales - open or with easy sliding glass lids perfectly designed for a broad range of merchandise.

Whether you operate a supermarket, a hypermarket or a Convenience store - choosing the Areor TT is always a profitable choice: transparency attracts shoppers to 'grab and go' perfectly chilled products. Flat glass surfaces are easy to clean and scratch resistant, ensuring a long lifetime. With its sliding condensing unit, service and maintenance is easy.

Designed to make a strong first impression, which ultimately leads to strong sales.

Standard Features

  • Plug-in counter-island for open or closed (with sliding glass lids)
  • Elegant and highly transparent glass superstructure
  • Stainless steel bumper
  • Temperature assured air forced cooling
  • Solar digital thermometer
  • Energy-saving fans
  • Plinth of galvanized steel with powder-coated finish, cabinet body (PVC interior and exterior), outside and inside color black
  • Factory installed castors
  • Automatic defrosting with drip-water evaporation
  • Electronic control system
  • Natural refrigerant R290 (propane)

Accessories

  • Product dividers (transparent)
  • Price rail
  • Installation kit: side by side
  • Wooden claddings
Cabinet Width Depth Height
TT 1241 1265 1080 980
TT 1241 (with bumper) 1410 1230 980
TT 1251 G 1265 1080 980
TT 1251 G (with bumper) 1410 1230 980
You Might Also Like