Gå til hovedindhold

Multinor®

Uniquely-designed plug-in island

BENEFITS AT A GLANCE

Enhanced merchandising opportunities

  • Attractive and ergonomic design
  • Available in chiller or switchable version
  • Great product visibility
  • Optimal use of floor space provided by 4 lengths

Improved energy efficiency

  • Available with natural refrigerant R290
  • Optimized shape of the cabinet body
  • LED lighting, sliding glass lids and EC fans
  • SYSTEM:

    Plug-in

  • TEMP. RANGE:

    -1/1°C, 0/2°C,

    2/4°C, -2/0°C, -22/-24°C

  • REFRIGERANT:

    R290, R404A

  • ENERGIMÆRKNING:

    Ecodesign-Energy-Label-F-left
Some features may not be part of the standard equipment.

Our specially designed merchandisers are beneficial in every way, shape and form.

Specially designed Multinor merchandisers give each store an appealing and unique look and view of the merchandise. Carrier merchandisers ensure a safe and attractive goods presentation and make optimal use of the available space. The cabinets’ color can be customized to suit individual store concepts and product lines, and a great variety of extras are available for different sale options, giving Carrier customers a greater degree of flexibility in design. A best-in-class noise level and temperature performance provide the optimal environment for shopping.

Standard Features

  • Plug-in chiller island with sliding cover for presentation of dairy products, beverages, fruits and vegetables, prepacked cheese or sandwiches, pastry, delicatessen, prepared meat, poultry or fish, minced meat, frozen food and ice-cream
  • Internal and external panels galvanized steel with hard-wearing white powder-coated finish
  • Bumpers all around
  • Temperature-assured forced-air cooling
  • Automatic defrost with drip water evaporation
  • Natural refrigerant R290
  • Electronic control with integrated temperature display

Accessories

  • Grid shelves (standards)
  • LED in handrail
  • Dividers
  • Sliding glass lids

Dimensions (mm)

1 height (925)
4 depths (1010, 1510, 2010, 2510)
1 width (1005)

Our specially designed merchandisers are beneficial in every way, shape and form.

Specially designed Multinor merchandisers give each store an appealing and unique look and view of the merchandise. Carrier merchandisers ensure a safe and attractive goods presentation and make optimal use of the available space. The cabinets’ color can be customized to suit individual store concepts and product lines, and a great variety of extras are available for different sale options, giving Carrier customers a greater degree of flexibility in design. A best-in-class noise level and temperature performance provide the optimal environment for shopping.

Standard Features

  • Plug-in chiller island with sliding cover for presentation of dairy products, beverages, fruits and vegetables, prepacked cheese or sandwiches, pastry, delicatessen, prepared meat, poultry or fish, minced meat, frozen food and ice-cream
  • Internal and external panels galvanized steel with hard-wearing white powder-coated finish
  • Bumpers all around
  • Temperature-assured forced-air cooling
  • Automatic defrost with drip water evaporation
  • Natural refrigerant R290
  • Electronic control with integrated temperature display

Accessories

  • Grid shelves (standards)
  • LED in handrail
  • Dividers
  • Sliding glass lids

Dimensions (mm)

1 height (925)
4 depths (1010, 1510, 2010, 2510)
1 width (1005)