Gå til hovedindhold

Maxima® MC6

Refrigerated plug-in multideck with large display area

BENEFITS AT A GLANCE

A narrow multideck for impulse sales

  • LED illumination highlights goods to help increase impulse sales
  • Specially designed for easy relocating makes the cabinet ideal for seasonal offers and promotions
  • From kiosk to supermarket, it is easy to find the space for this cabines
  • Service-friendly design and energy saving accessories

Improved energy efficiency

  • Internal LED lighting
  • EC fans

  • SYSTEM:

    Plug-in

  • TEMP. RANGE:

    2/4°C

  • REFRIGERANT:

    R404A

  • ENERGIMÆRKNING:

    Ecodesign-Energy-Label-G-left
Some features may not be part of the standard equipment.

Small, highly flexible multideck

The Maxima® MC6 plug-in refrigerated multideck is a cabinet with panoramic end walls and an illuminated signage header. It is particularly suitable for the open display of beverages, fruits and vegetables and pre-packed cheese.
Vertical product arrangement enables quick orientation and unobstructed access to the goods.

Standard Features

  • Open front chiller designed for beverages, fruits and vegetables and pre-packed cheese
  • 4 rows of display shelves with 40 mm scanner pricing rails with LED shelf lighting
  • Forced-air cooling
  • 40 mm price rail on bottom deck
  • Galvanized steel internal and external panels with white powder-coated finish
  • Electronic control with storage temperature readout
  • Refrigerant R404A
  • LED lighting of signage header and horizontal, canopy and shelves
  • Manual nightblind
  • Rear wheels
  • Handles for transportation

Accessories / options

  • EC reversible condenser fan
  • EC evaporator fan

Dimensions (mm)

1 height (1761)
1 depth (565)
1 width (655)

Small, highly flexible multideck

The Maxima® MC6 plug-in refrigerated multideck is a cabinet with panoramic end walls and an illuminated signage header. It is particularly suitable for the open display of beverages, fruits and vegetables and pre-packed cheese.
Vertical product arrangement enables quick orientation and unobstructed access to the goods.

Standard Features

  • Open front chiller designed for beverages, fruits and vegetables and pre-packed cheese
  • 4 rows of display shelves with 40 mm scanner pricing rails with LED shelf lighting
  • Forced-air cooling
  • 40 mm price rail on bottom deck
  • Galvanized steel internal and external panels with white powder-coated finish
  • Electronic control with storage temperature readout
  • Refrigerant R404A
  • LED lighting of signage header and horizontal, canopy and shelves
  • Manual nightblind
  • Rear wheels
  • Handles for transportation

Accessories / options

  • EC reversible condenser fan
  • EC evaporator fan

Dimensions (mm)

1 height (1761)
1 depth (565)
1 width (655)
You might also like