E6 Morea®
Stylish Semi-vertical cabinet for attractive merchandising
BENEFITS AT A GLANCE
Eye-catching presentation of merchandise
- Wide-open display with stepped shelves
- Low-height cabinet for full view of goods and store
- Attractive gondola set-up
Low energy consumption
- Optimized air management
- Energy-efficient EC fans
- LED illumination
- Higher evaporating temperature
-
SYSTEM:
Remote
-
TEMP. RANGE:
-1/1°C,0/2°C,
2/4°C
-
REFRIGERANT:
R744 (CO2),
R134a, R404A
When presenting goods in the center of your market, it is worth to set an impressive stage.
Premium and convenience products are impressively displayed in the new Morea to attract and captivate customers, while keeping perfect view all around the store.
Standard Features
- Low-height semi-vertical cabinet with tank evaporator
- Wide-open merchandising display with stepped shelves
- Ergonomic height
- Various light colors available (LED or fluorescents)
- 25 mm shelf spacing
- A wide range of interior and exterior colors
- Energy-efficient EC fans
- LED cabinet lighting
- Temperature performance M1 according to EN 23953
Accessories
- Night blinds for reduced energy consumption
- Reinforced bumper
- Various accessories for greater flexibility
- CO2 evaporator
Some features may not be available at the moment.
Dimensions (mm)
- Height 1420
- Front height (395)
- Up to 6 modular lengths (1250, 1700, 1880, 2100, 2500, 3750)*
- 2 depths (855, 1055)
*Not all lengths for every depth available
When presenting goods in the center of your market, it is worth to set an impressive stage.
Premium and convenience products are impressively displayed in the new Morea to attract and captivate customers, while keeping perfect view all around the store.
Standard Features
- Low-height semi-vertical cabinet with tank evaporator
- Wide-open merchandising display with stepped shelves
- Ergonomic height
- Various light colors available (LED or fluorescents)
- 25 mm shelf spacing
- A wide range of interior and exterior colors
- Energy-efficient EC fans
- LED cabinet lighting
- Temperature performance M1 according to EN 23953
Accessories
- Night blinds for reduced energy consumption
- Reinforced bumper
- Various accessories for greater flexibility
- CO2 evaporator
Some features may not be available at the moment.
Dimensions (mm)
- Height 1420
- Front height (395)
- Up to 6 modular lengths (1250, 1700, 1880, 2100, 2500, 3750)*
- 2 depths (855, 1055)
*Not all lengths for every depth available
You Might Also Like