Gå til hovedindhold

E6 Monaxis® Ultra Low Front

Next generation of advanced refrigerated multideck

BENEFITS AT A GLANCE

Enhanced presentation of merchandise

  • Pure, unobtrusive cabinet design
  • Ultra-low front
  • Generous product-facing area
  • Increased end wall glazing
  • Improved shelf arrangement

Increased energy efficiency

  • New Temperature Equalizer System (TES)
  • Higher evaporating temperature
  • Energy-efficient EC fans

Simplified maintenance

  • Numbered keybars for fast and flexible shelf fitting
  • Hygienic and easy-to-clean design
  • SYSTEM:

    Remote

  • TEMP. RANGE:

    1/1°C, 0/2°C

  • REFRIGERANT:

    R744 (CO2),

    R134a, R404A

Some features may not be part of the standard equipment.

Make the most out of your floor space – and your merchandising opportunities – all with improved energy efficiency.

The next generation of Monaxis ultra-low front refrigerated multidecks set new standards for utilization of floor space and reduced lifecycle costs. Through the application of the latest technology and production methods, along with the use of high-quality materials, Carrier has taken a decisive step forward in the evolution of high-performance refrigerated multidecks.

With a range of technological refinements, the new Monaxis refrigerated multidecks can help the sales success of supermarkets while lowering energy costs. One of the most important new features is the Temperature Equalizer System (TES), which optimizes power consumption and provides a more variable interior space with smaller exterior dimensions.

Further important benefits for successful sales are provided by greater interior volume, larger glazed end walls, a new 25 mm adjustable rail step for a more precise display adjustment, practical numbering on the display slot position and an improved lighting system. These innovative details combine to increase supermarket efficiency and merchandise appeal.

Standard Features

  • Higher display variability and display productivity
  • The latest energy-efficient technologies
  • New Temperature Equalizer System (TES) reduces energy consumption by more than 10%
  • Higher evaporating temperature
  • Ultra-low front (220 mm)
  • Increased interior volume with larger display area
  • 25 mm shelf spacing
  • More than 10% larger end wall glazing compared with previous E5 cabinets
  • Various light colors available
  • Transparent fan cover
  • A wide range of interior and exterior colors
  • Temperature range M1

Accessories

  • Night blinds for reduced energy consumption
  • Energy-efficient EC fans
  • LED cabinet lighting
  • Various accessories for greater flexibility
  • CO2 evaporator

Dimensions (mm)

  • 2 heights (2040, 2220)
  • 5 lengths (1250,1875, 2300, 2500,3750)*
  • 2 depths (955, 1155)

*Not all lengths for every depth available.

Make the most out of your floor space – and your merchandising opportunities – all with improved energy efficiency.

The next generation of Monaxis ultra-low front refrigerated multidecks set new standards for utilization of floor space and reduced lifecycle costs. Through the application of the latest technology and production methods, along with the use of high-quality materials, Carrier has taken a decisive step forward in the evolution of high-performance refrigerated multidecks.

With a range of technological refinements, the new Monaxis refrigerated multidecks can help the sales success of supermarkets while lowering energy costs. One of the most important new features is the Temperature Equalizer System (TES), which optimizes power consumption and provides a more variable interior space with smaller exterior dimensions.

Further important benefits for successful sales are provided by greater interior volume, larger glazed end walls, a new 25 mm adjustable rail step for a more precise display adjustment, practical numbering on the display slot position and an improved lighting system. These innovative details combine to increase supermarket efficiency and merchandise appeal.

Standard Features

  • Higher display variability and display productivity
  • The latest energy-efficient technologies
  • New Temperature Equalizer System (TES) reduces energy consumption by more than 10%
  • Higher evaporating temperature
  • Ultra-low front (220 mm)
  • Increased interior volume with larger display area
  • 25 mm shelf spacing
  • More than 10% larger end wall glazing compared with previous E5 cabinets
  • Various light colors available
  • Transparent fan cover
  • A wide range of interior and exterior colors
  • Temperature range M1

Accessories

  • Night blinds for reduced energy consumption
  • Energy-efficient EC fans
  • LED cabinet lighting
  • Various accessories for greater flexibility
  • CO2 evaporator

Dimensions (mm)

  • 2 heights (2040, 2220)
  • 5 lengths (1250,1875, 2300, 2500,3750)*
  • 2 depths (955, 1155)

*Not all lengths for every depth available.

You Might Also Like
Works Well With