Gå til hovedindhold

E6 Mirado® GS

Semi-vertical cabinet with enhanced, energy-saving design

BENEFITS AT A GLANCE

Increased food protection with reduced energy costs

  • Insulated sliding glass doors
  • Energy-saving design (EC fans, LED)
  • Reduced refrigeration load
  • Fewer defrost cycles

Attractive arrangement of merchandise

  • Low-height cabinet for panoramic store view 
  • Gondola set-up with crown ends
  • Transparent doors
  • Up to 4 shelves for higher floor space productivity
  • SYSTEM:

    Remote

  • TEMP. RANGE:

    -1/1°C,

    0/2°C,

    2/4°C

  • REFRIGERANT:

    R744 (CO2),

    R134a, R404A

  • ENERGIMÆRKNING:

    Ecodesign-Energy-Label-C-left
Some features may not be part of the standard equipment.

Choose a solution centered on food preservation, enhancing merchandising and reducing energy costs.

The unobtrusive transparent sliding doors of the new Mirado GS improve customer comfort, reduces operational costs and helps to increase sales.

Standard Features

  • Semi-vertical cabinet with tank evaporator
  • Ergonomic height
  • Enhanced energy-saving design
  • Energy-efficient EC fans
  • Insulated sliding all-glass doors
  • Various LED light colors available
  • 25 mm shelf spacing
  • A wide range of interior and exterior colors
  • Temperature performance M1 according to EN 23953

Accessories

  • Various accessories for greater flexibility
  • Fully transparent doors
  • Reinforced bumper
  • CO2 evaporator

Some features may not be available at the moment.

Dimensions (mm)

  • Height 1600
  • 3 front heights 295, 395, 575
  • 7 lengths (1250, 1700, 1880, 2100, 2500, 3750)*
  • 3 depths 855, 955, 1055
*Not all lengths for every depth available

Choose a solution centered on food preservation, enhancing merchandising and reducing energy costs.

The unobtrusive transparent sliding doors of the new Mirado GS improve customer comfort, reduces operational costs and helps to increase sales.

Standard Features

  • Semi-vertical cabinet with tank evaporator
  • Ergonomic height
  • Enhanced energy-saving design
  • Energy-efficient EC fans
  • Insulated sliding all-glass doors
  • Various LED light colors available
  • 25 mm shelf spacing
  • A wide range of interior and exterior colors
  • Temperature performance M1 according to EN 23953

Accessories

  • Various accessories for greater flexibility
  • Fully transparent doors
  • Reinforced bumper
  • CO2 evaporator

Some features may not be available at the moment.

Dimensions (mm)

  • Height 1600
  • 3 front heights 295, 395, 575
  • 7 lengths (1250, 1700, 1880, 2100, 2500, 3750)*
  • 3 depths 855, 955, 1055
*Not all lengths for every depth available
You Might Also Like
Works Well With