Gå til hovedindhold

AIB

Ice-cool merchandising display island for smaller areas

BENEFITS AT A GLANCE

Flexible arrangement of merchandise

  • Large product-facing area
  • Variable internal fittings
  • Superstructures for better footprint productivity

Reliability and performance

  • Ergonomic height
  • Classic refrigerated/frozen food island design
  • Integrated bumpers
  • SYSTEM:

    Remote

  • TEMP. RANGE:

    0/2, -18/-20, -22/-24

  • REFRIGERANT:

    R744 (CO2)

  • ENERGY LABEL:

    Ecodesign-Energy-Label-C-left
Some features may not be part of the standard equipment.

1,5 m wide frozen food island for a limited shop floor areas.

A long, open customer contact area presents the goods with a strong focus on sales promotion. A classic island design helps to expand and heighten the profile of chilled goods.

The optimum dimensions of the AIB frozen food island makes perfect use of the shop floor space and the ergonomically optimized product area makes it easy for customers to select products.

Standard Features

  • Modern & trendy design
  • Ergonomic height
  • Large glass panels for best visibility
  • Various light colors available
  • A wide range of interior and exterior colors

Accessories

  • Superstructures for better footprint productivity
  • Night covers for reduced energy consumption
  • Handrail lighting
  • Variable internal fittings
  • CO2 evaporator
  • Electronic expansion valves
  • UA 400 refrigeration controller

Dimensions (mm)

  • Depth: 1490,
  • Front height: 880,
  • Length: 2500-3750

1,5 m wide frozen food island for a limited shop floor areas.

A long, open customer contact area presents the goods with a strong focus on sales promotion. A classic island design helps to expand and heighten the profile of chilled goods.

The optimum dimensions of the AIB frozen food island makes perfect use of the shop floor space and the ergonomically optimized product area makes it easy for customers to select products.

Standard Features

  • Modern & trendy design
  • Ergonomic height
  • Large glass panels for best visibility
  • Various light colors available
  • A wide range of interior and exterior colors

Accessories

  • Superstructures for better footprint productivity
  • Night covers for reduced energy consumption
  • Handrail lighting
  • Variable internal fittings
  • CO2 evaporator
  • Electronic expansion valves
  • UA 400 refrigeration controller

Dimensions (mm)

  • Depth: 1490,
  • Front height: 880,
  • Length: 2500-3750
You Might Also Like
Works Well With