Gå til hovedindhold

Areor® SD

Self-service counter-island with transparent superstructure

BENEFITS AT A GLANCE

Outstanding design & product visibility

  • Modern & trendy design
  • Highly transparent superstructure
  • 2 shelves (1 bottom & 1 adjustable glass shelf)
  • Air cooled bottom deck

Improved energy efficiency

  • Energy-efficient fans
  • Solar thermometer
  • Natural refrigerant R290

Mobil & flexible in layout

  • Factory installed castors
  • Single cabinet or blocking kits for side-by-side, back –to-back or block layout
  • SYSTEM:

    Plug-in

  • TEMP. RANGE:

    0/2°C

  • REFRIGERANT:

    R290

Some features may not be part of the standard equipment.

Naturally chilled on all levels

Areor SD is the ideal counter-island solution for impulse or convenience sales – whether you operate a supermarket, hypermarket or a convenience store. Convenience is a trend - products presented in the Areor SD come into the spotlight, thanks to the counter’s elegant and highly transparent design. Its undoubted performance will keep your products perfectly chilled on all levels.

Areor SD combines important features from a highly transparent superstructure to an adjustable shelf as well as stable temperature performance. In addition, the Areor SD fits all your needs with its versatile layout solutions: single, side-by-side, back-to-back or even in a block layout – designed to make a strong first impression and ultimately leading to strong sales.

Standard Features

  • Plug-in counter-island with open display for convenience food, beverages, fruits and pre-packed cheese
  • 2 display decks (including 1 adaptable shelf)
  • Refrigerated self-service cabinet with fan-assisted air circulation
  • Solar digital thermometer
  • Energy-saving fans, air discharge with honeycomb.
  • Plinth of galvanized steel with powder-coated finish, PVC cabinet body (interior and exterior), black interior & exterior
  • Factory installed Castors
  • Automatic defrosting with drip-water evaporation
  • Electronic control system
  • Natural refrigerant R290 (propane)

Accessories

  • Product dividers
  • Stainless steel bumper
  • Blocking kits
  • Pricing rail
Dimensions (mm)
Cabinet Width (without bumper) Depth  (without bumper) Height
SD 1241 1290 1080 1150

Naturally chilled on all levels

Areor SD is the ideal counter-island solution for impulse or convenience sales – whether you operate a supermarket, hypermarket or a convenience store. Convenience is a trend - products presented in the Areor SD come into the spotlight, thanks to the counter’s elegant and highly transparent design. Its undoubted performance will keep your products perfectly chilled on all levels.

Areor SD combines important features from a highly transparent superstructure to an adjustable shelf as well as stable temperature performance. In addition, the Areor SD fits all your needs with its versatile layout solutions: single, side-by-side, back-to-back or even in a block layout – designed to make a strong first impression and ultimately leading to strong sales.

Standard Features

  • Plug-in counter-island with open display for convenience food, beverages, fruits and pre-packed cheese
  • 2 display decks (including 1 adaptable shelf)
  • Refrigerated self-service cabinet with fan-assisted air circulation
  • Solar digital thermometer
  • Energy-saving fans, air discharge with honeycomb.
  • Plinth of galvanized steel with powder-coated finish, PVC cabinet body (interior and exterior), black interior & exterior
  • Factory installed Castors
  • Automatic defrosting with drip-water evaporation
  • Electronic control system
  • Natural refrigerant R290 (propane)

Accessories

  • Product dividers
  • Stainless steel bumper
  • Blocking kits
  • Pricing rail
Dimensions (mm)
Cabinet Width (without bumper) Depth  (without bumper) Height
SD 1241 1290 1080 1150
You Might Also Like