ServiMax/ServiMax XL
Efficiently designed counter combination to boost your sales
Customer benefits
- Island solution with outstanding counter design
- High footprint utilization
- Additional space for promotional items
- Excellent display of pre-packed fresh food
- Good product visibility
-
SYSTEM:
Remote
-
TEMP. RANGE:
0/+2°C
- Ventilated island with a back-to-back combination and an integrated crown-end section for an efficient display of fresh food products in pre-packed portions.
- Ideal for product display in the intermediate space between the serve-over and the pure self-service area of large super- and hypermarkets.
- Designed similarly to counters.
Product features
- Gondola set-up combination
- Fan-assisted air circulation
- Two versions (ServiMax / ServiMax XL)
- Endwalls with full-glazing design
- Rounded bumper rail, 20 mm diameter
- Digital thermometer
- Crown-end with metal-sheet effect mirror on the back wall
- Refrigerant R404A
- Terminal block for electrical connections
Options & accessories
- Electric defrost (instead of off-cycle defrost)
- CO2 evaporator
- Internal equipment in stainless steel
- Internal bottom shelf grid, adjustable in three angles: 5°, 11°, or 17°
- Price holder
- Wide range of different controllers, probes and colors
Dimensions (mm)
- Two loading heights (225 mm ServiMax / 355 mm ServiMax XL)
- Four lengths for straight unit: 1250, 1875, 2500, 3750 (+CE)
Modules | |||||
ServiMax
|
125
|
188
|
250
|
375
|
CE*
|
Total display area (m2) | |||||
ServiMax / ServiMax XL
|
2.18
|
3.27
|
4.36
|
6.54
|
1.66
|
Loading volume (m3)** | |||||
ServiMax***
|
0.19 | 0.29 | 0.38 | 0.57 | 0.13 |
ServiMax XL****
|
0.44 | 0.66 | 0.87 | 1.31 | 0.30 |
ServiMax S***
|
0.16 | 0.24 | 0.33 | 0.49 | 0.11 |
ServiMax XL S****
|
0.37 | 0.56 | 0.75 | 1.12 | 0.26 |
Temperature Range (°C)
|
0/+2 |
** Volume calculated considering the display surface in the lowest position. Volume calculated with products displayed on steps.
*** Calculated with 100 mm load limit (see technical data sheet)
**** Calculated with 230 mm load limit (see technical data sheet)
- Ventilated island with a back-to-back combination and an integrated crown-end section for an efficient display of fresh food products in pre-packed portions.
- Ideal for product display in the intermediate space between the serve-over and the pure self-service area of large super- and hypermarkets.
- Designed similarly to counters.
Product features
- Gondola set-up combination
- Fan-assisted air circulation
- Two versions (ServiMax / ServiMax XL)
- Endwalls with full-glazing design
- Rounded bumper rail, 20 mm diameter
- Digital thermometer
- Crown-end with metal-sheet effect mirror on the back wall
- Refrigerant R404A
- Terminal block for electrical connections
Options & accessories
- Electric defrost (instead of off-cycle defrost)
- CO2 evaporator
- Internal equipment in stainless steel
- Internal bottom shelf grid, adjustable in three angles: 5°, 11°, or 17°
- Price holder
- Wide range of different controllers, probes and colors
Dimensions (mm)
- Two loading heights (225 mm ServiMax / 355 mm ServiMax XL)
- Four lengths for straight unit: 1250, 1875, 2500, 3750 (+CE)
Modules | |||||
ServiMax
|
125
|
188
|
250
|
375
|
CE*
|
Total display area (m2) | |||||
ServiMax / ServiMax XL
|
2.18
|
3.27
|
4.36
|
6.54
|
1.66
|
Loading volume (m3)** | |||||
ServiMax***
|
0.19 | 0.29 | 0.38 | 0.57 | 0.13 |
ServiMax XL****
|
0.44 | 0.66 | 0.87 | 1.31 | 0.30 |
ServiMax S***
|
0.16 | 0.24 | 0.33 | 0.49 | 0.11 |
ServiMax XL S****
|
0.37 | 0.56 | 0.75 | 1.12 | 0.26 |
Temperature Range (°C)
|
0/+2 |
** Volume calculated considering the display surface in the lowest position. Volume calculated with products displayed on steps.
*** Calculated with 100 mm load limit (see technical data sheet)
**** Calculated with 230 mm load limit (see technical data sheet)
You May Also Like