Danaos® Panorama
Great food display and efficient operation combined in one counter
Customer benefits
- Energy-efficient operation thanks to glass lids
- Island combination with trendy flat glass
- Aesthetics adaptable to counter line´s design
- Enhanced product visibility
- High footprint utilization
-
SYSTEM:
Plug-in;
Remote -
TEMP. RANGE:
0/2°C
-
REFRIGERANT:
R744 (CO2), Brine,
R134, R404A
- Self-service island combination with an eye-catching visibility of products on display achieved with large glass surfaces, and increased energy efficiency thanks to the glass lids.
- Designed for the display of dairy products and prepacked cheese, meat and delicatessen products.
- Optimal to be placed close to the counter area.
Product features
- Sliding push lids (for back-to-back installation only)
- Fan-assisted air circulation
- Evaporators protected with cataphoresis
Options & accessories
- Single unit or back-to-back installation
- Different designs available (E5, CB, Total Inox, flat design) with customization possibilities
- Price rail
- Lighting on cabinet front
- Electric defrosting
- Variety of RAL colors available
Dimensions (mm)
- Available lengths without glass lid: 630, 935, 1250, 1560, 1875, 2500, 3120, 3750
- Available lengths with glass lid: 2500, 3750
- 300 mm high front glass
- 2 display decks (850, 900)
Modules
|
|||||||||
Danaos Panorama
|
63
|
94
|
125
|
156
|
188
|
250
|
312
|
375
|
|
Total display area (m2)
|
|||||||||
Danaos Panorama 85H
|
0.53
|
0.80
|
1.06
|
1.30
|
1.59
|
2.13
|
2.66
|
3.19
|
|
Danaos Panorama 90H
|
0.57
|
0.84
|
1.13
|
1.41
|
1.69
|
2.25
|
2.81
|
3.38
|
|
Danaos Panorama 85H GL | -
|
-
|
-
|
-
|
-
|
2.13
|
-
|
3.19
|
|
Temperature range* (°C)
|
0 / +2 |
- Self-service island combination with an eye-catching visibility of products on display achieved with large glass surfaces, and increased energy efficiency thanks to the glass lids.
- Designed for the display of dairy products and prepacked cheese, meat and delicatessen products.
- Optimal to be placed close to the counter area.
Product features
- Sliding push lids (for back-to-back installation only)
- Fan-assisted air circulation
- Evaporators protected with cataphoresis
Options & accessories
- Single unit or back-to-back installation
- Different designs available (E5, CB, Total Inox, flat design) with customization possibilities
- Price rail
- Lighting on cabinet front
- Electric defrosting
- Variety of RAL colors available
Dimensions (mm)
- Available lengths without glass lid: 630, 935, 1250, 1560, 1875, 2500, 3120, 3750
- Available lengths with glass lid: 2500, 3750
- 300 mm high front glass
- 2 display decks (850, 900)
Modules
|
|||||||||
Danaos Panorama
|
63
|
94
|
125
|
156
|
188
|
250
|
312
|
375
|
|
Total display area (m2)
|
|||||||||
Danaos Panorama 85H
|
0.53
|
0.80
|
1.06
|
1.30
|
1.59
|
2.13
|
2.66
|
3.19
|
|
Danaos Panorama 90H
|
0.57
|
0.84
|
1.13
|
1.41
|
1.69
|
2.25
|
2.81
|
3.38
|
|
Danaos Panorama 85H GL | -
|
-
|
-
|
-
|
-
|
2.13
|
-
|
3.19
|
|
Temperature range* (°C)
|
0 / +2 |
You May Also Like