Gå til hovedindhold

Quietis®

Air-Cooled Condensing Unit
Medium and Low temperature
Reciprocating Hermetic Compressors

BENEFITS AT A GLANCE

  • Integrated control box, all components factory-wired
  • Integrated air-cooled condenser
  • Integrated receiver

APPLICATIONS

  • Compact air-cooled condensing unit for small and medium stores
  • Outdoor installation

  • REFRIGERANT:

    R134a, R404A

  • COOLING CAPACITY:

    1.0-9.4 kW (MT),

    0.5-2.9 kW (LT)

Quietis is part of the range of air-cooled condensing units, for convenience stores up to supermarkets.

Key Features

  • Case with galvanized steel sheet finished in oven-baked paint
  • 1 to 2 hermetic motor compressors, suitable for the specified temperature range
  • Motor compressor with suction and pressure stop valve and oil sight glass according to model
  • Filter dryer, security pressure valves
  • Condenser coil with fan
  • Liquid receiver
  • Electrical box

Options

  • Liquid solenoid valve
  • Room control by remote electronic controller
  • Waterproof remote control box
  MT Application LT Application
No of compressor: 1 2
Refrigeration capacity: 1.0-9.4 kW 0.5-2.9 kW
Refrigerant: R404A/ R134a R404A
 

Quietis is part of the range of air-cooled condensing units, for convenience stores up to supermarkets.

Key Features

  • Case with galvanized steel sheet finished in oven-baked paint
  • 1 to 2 hermetic motor compressors, suitable for the specified temperature range
  • Motor compressor with suction and pressure stop valve and oil sight glass according to model
  • Filter dryer, security pressure valves
  • Condenser coil with fan
  • Liquid receiver
  • Electrical box

Options

  • Liquid solenoid valve
  • Room control by remote electronic controller
  • Waterproof remote control box
  MT Application LT Application
No of compressor: 1 2
Refrigeration capacity: 1.0-9.4 kW 0.5-2.9 kW
Refrigerant: R404A/ R134a R404A
 
You Might Also Like