Gå til hovedindhold

DUO

Dual Air Cooler 

BENEFITS AT A GLANCE

  • Ceiling-mounted cooler
  • Consistent distribution of cold air in the room
  • Low sound level

APPLICATIONS

  • Cold rooms from small to large capacities, and warehouse

  • REFRIGERANT:

    R404A

  • COOLING CAPACITY:

    2.8 - 67.0 kW

DUO air coolers have been designed to cover a wide range of applications:

  • Positive temperature refrigerated warehouses, requiring important air throw
  • For coldrooms, preparation and processing rooms
  • Low air movement and comfortable sound level

Key Features

  • Casing assembly of white pre-painted galvanized steel panels, providing a good corrosion protection
  • Casing is especially designed for easy access for maintenance and cleaning

Options

  • Electric defrost of the drain pan
  • Coil protection: vinyl, blygold, heresite
  • Thermostatic expansion valve
  • Double-insulated drain pan
  • Heaters/ de-humidification
  • Painted casing
  • Stainless steel casing
  • Fan motor module/ motors mounted on hinges
  • Frequency speed control motors
No. of fans: 1-5
Fan diameters: 400mm, 500mm, 650mm
Capacity: Up to 67 kW
 

DUO air coolers have been designed to cover a wide range of applications:

  • Positive temperature refrigerated warehouses, requiring important air throw
  • For coldrooms, preparation and processing rooms
  • Low air movement and comfortable sound level

Key Features

  • Casing assembly of white pre-painted galvanized steel panels, providing a good corrosion protection
  • Casing is especially designed for easy access for maintenance and cleaning

Options

  • Electric defrost of the drain pan
  • Coil protection: vinyl, blygold, heresite
  • Thermostatic expansion valve
  • Double-insulated drain pan
  • Heaters/ de-humidification
  • Painted casing
  • Stainless steel casing
  • Fan motor module/ motors mounted on hinges
  • Frequency speed control motors
No. of fans: 1-5
Fan diameters: 400mm, 500mm, 650mm
Capacity: Up to 67 kW
 
You Might Also Like