Přeskočit na hlavní obsah

Carrier’s New Danaos® Total Transparency Counters and Award-winning Optimer® Cabinets Selected for Two INTERSPAR Stores

BUDAPEST, Hungary -

SPAR Hungary has selected Carrier Commercial Refrigeration’s new Danaos® Total Transparency service counters and the award-winning Optimer® low front cabinets for two newly-refurbished INTERSPAR hypermarkets. Carrier, which operates in Hungary as Carrier Commercial Refrigeration Hungary, is a world leader in high-technology heating, air-conditioning and refrigeration solutions, and is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp. (NYSE: UTX).

The Danaos Total Transparency service counters and Optimer low front plug-in multideck cabinets, along with other Carrier refrigerated display cabinets will be featured in the newly refurbished INTERSPAR Pesterzsébet hypermarket in Budapest, as well as the new INTERSPAR Érd hypermarket, near Budapest. The new stores are designed to focus on SPAR’s high standards in energy efficiency, environmental sustainability and enhanced product display using natural materials.

“Using natural and high-quality materials, creating a fresh atmosphere and focusing on energy-efficient solutions have become a benchmark for SPAR’s new store formats,” said Márk Maczelka, head of communications, SPAR Hungary. “The new Carrier counters meet our full expectations.”

“The Danaos Total Transparency service counter has been developed to meet the need of food retailers for greater transparency to allow shoppers a full view of the merchandise on display,” said László Körmöczi, managing director, Hungary, Croatia Slovenia, Carrier Commercial Refrigeration, Europe. “The counters are ideal for displaying fresh produce, featuring a continuous glass superstructure without brackets that provides maximum transparency and excellent product visibility with an eye-catching effect to attract shoppers’ attention. The pedestals are covered with wooden cladding to create a natural atmosphere.”

The Optimer low front refrigerated plug-in multi-deck cabinet – named at EuroShop 2017 as the most efficient cabinet in the vertical refrigerated display category by ProCold, an independent EU project to promote energy efficiency and the transition to environmentally sustainable refrigerants in plug-in refrigerators – maximizes product display area while minimizing operation costs. The cabinet has a lower front height with a compact machine compartment allowing for an additional display shelf that increases merchandising space, which optimizes floor space productivity. Using the environmentally sustainable natural refrigerant, propane (R290), this efficient cabinet features energy saving fans and Carrier’s specially designed LED lights that can reduce energy consumption by up to 61 percent versus its predecessor.

For additional information about Carrier Commercial Refrigeration’s product portfolio and sustainable solutions, visit www.carrier-refrigeration.com.

About Carrier
Founded by the inventor of modern air conditioning, Carrier is a world leader in high-technology heating, air-conditioning and refrigeration solutions. Carrier experts provide sustainable solutions, integrating energy-efficient products, building controls and energy services for residential, commercial, retail, transport and food service customers. Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp., a leading provider to the aerospace and building systems industries worldwide. For more information, visit www.carrier.com or follow @SmartColdChain on Twitter.