Přeskočit na hlavní obsah

Tulip Switchable

Plug-in switchable island for promotional sales

BENEFITS AT A GLANCE

  • Enhanced merchandising opportunities
  • Panorama sidewalls for customer attention
  • Two-in-one solution for optimized merchandising flexibility
  • SYSTEM:

    Plug-in

  • TEMP. RANGE:

    4/6°C, -15/-18°C

  • REFRIGERANT:

    R404A, R290

  • ENERGY LABEL:

    Ecodesign-Energy-Label-F-left
Some features may not be part of the standard equipment.

Open-top freezer or dual-temperature display unit with a small footprint and curved design: a genuine space saver in every respect.

This open-top merchandiser is available as a freezer or dual-temperature unit. Its slimline design means it fits even the smallest floor space. Yet it still provides considerable volume: 125 liters offer a lot of space for your individual range of products.

The stylish design adds to its appeal. The illuminated head is a practical and effective feature for promoting products or sharing messages with customers.

Tulip TF17 is the perfect solution for impulse sales of frozen food or ice cream, for example, and can be filled quickly and easily.

Standard Features

  • Internal and external panels galvanized steel with hard-wearing NCS 0501-B58G white powder coated finish
  • Temperature assured air-forced cooling
  • Automatic defrost with drip water evaporation
  • Analog thermometer
  • Electronic controller
  • Glass lids
  • Castors
Cabinet Width Depth Height
TS17 775 850 1080

Open-top freezer or dual-temperature display unit with a small footprint and curved design: a genuine space saver in every respect.

This open-top merchandiser is available as a freezer or dual-temperature unit. Its slimline design means it fits even the smallest floor space. Yet it still provides considerable volume: 125 liters offer a lot of space for your individual range of products.

The stylish design adds to its appeal. The illuminated head is a practical and effective feature for promoting products or sharing messages with customers.

Tulip TF17 is the perfect solution for impulse sales of frozen food or ice cream, for example, and can be filled quickly and easily.

Standard Features

  • Internal and external panels galvanized steel with hard-wearing NCS 0501-B58G white powder coated finish
  • Temperature assured air-forced cooling
  • Automatic defrost with drip water evaporation
  • Analog thermometer
  • Electronic controller
  • Glass lids
  • Castors
Cabinet Width Depth Height
TS17 775 850 1080
You Might Also Like