Skip to main content

CCE TIER 3 ES4 at-a-glance

The ES 3rd Party Integration course is the fourth in the Controls Expert Training Series. This course will provide a technician the necessary skills to develop custom third party integration programs using Carrier’s SNAP custom programming tool in order to integrate third party BACnet, Modbus, or LON products into Carrier’s i-Vu® Web and i-Vu® Open System.


duration cost format register*
3 days $525 classroom 8/15/2019†

*To obtain a registration link for this class, please contact your local Carrier Sales Office Controls Representative.

† Class registration will close 7/15/2019.

Automated Logic Corporation has been accredited as an Authorized Provider by the International Association for Continuing Education and Training (IACET), 12100 Sunset Hills Rd., Suite 130, Reston, VA 20190; (703) 234-4065. BAS University is the continuing education organization of Automated Logic Corporation.

IACET

Class Overview

The ES 3rd Party Integration course is the fourth in the Controls Expert Training Series. This course will provide a technician the necessary skills to develop custom third party integration programs using Carrier’s SNAP custom programming tool in order to integrate third party BACnet, Modbus, or LON products into Carrier’s i-Vu® Web and i-Vu® Open System. This course is exclusive to registered Carrier Controls Expert Offices. For more information on the Carrier Controls Expert Program, please contact your local Carrier Controls sales representative or visit carrier.com/controls-experts.

Who Should Attend this Training

This course is intended for new and existing Carrier Controls Expert ES level technicians to ensure they can properly use and setup an i-Vu® Pro system in the field. This course is a required component for both new and existing ES level technicians.

HVAC Training Objectives

Learning Objectives

At the conclusion of this course, each student should be able to:

  • Understand the basics of BACnet, LON and Modbus protocols
  • Seamlessly integrate third party devices into an i-Vu Open system
  • Understand TPI capabilities and limits of the i-Vu® Open system
  • Create control programs/graphics to integrate with vendors
  • Understand the responsibilities when integrating 3rd party devices
  • Fine tune network traffic
  • Understand troubleshooting tools

Learning Methods Used

This course uses a combination of classroom lecture, demonstrations using the controls simulators, computer lab and workshops to present the material. Student’s achievement of the learning objectives is determined by successful completion of the workshops, and final written exam. Workshops are instructor guided exercises using the procedures taught in the lectures.

Class Details

Topics Covered

All times are approximate and shown as (classroom hours/lab or workshop hours).

BACnet Introduction (2.0/2.0)
  • What is the BACnet Protocol 
  • BACnet Building Blocks 
  • i-Vu® and BACnet – what do we support 
  • i-Vu® and BACnet – protocol syntax 
  • BACnet Tools 
  • BACnet Troubleshooting 
  • Fine tune BACnet network traffic
BACnet Lab (2.0/2.0)
  • Add a BACnet device to your system
  • Prepare a control program/graphic
  • Address the network microblocks
  • Assign/download a control program/graphic
  • Fine tune a control program
Modbus Introduction (2.0/2.0)
  • What is the Modbus protocol 
  • Modbus RTU bus structure
  • i-Vu® and Modbus - what do we support
  • What are registers
  • i-Vu® and Modbus - protocol syntax
  • Modbus tools
  • SeriCap (IP capture tool)
Modbus Lab (2.0/2.0)
  • Add a Modbus device to your system
  • Prepare a control program/graphic
  • Assign/download a control program/graphic
  • Address the network microblocks
Lon Introduction (2.0/2.0)
  • What is the Lon protocol
  • Bus Structure
  • i-Vu® and Lon – what do we support
  • Lon Protocol structure
  • What are SNVTs
  • i-Vu® and Lon – protocol syntax
  • Lon Tools
  • NodeUtility
  • Lon Troubleshooting
Lon Lab (2.0/2.0)
  • Add a Lon device to your system
  • Prepare a control program and graphic
  • Assign and download a control program and graphic
  • Create ERL files
  • Use the Lon Integration Tool
  • Configure Hardware

Class Requirements

Completion Requirements

To receive a certificate for this course student must be present for the entire course, complete all workshops and receive a grade of 70% on graded final.

Prerequisite requirements

Carrier Controls Expert Training - IS Field-Applied

SUGGESTED BACKGROUND

An introductory knowledge of commercial air conditioning and heating systems, commercial building design and design process is desirable. A working knowledge of controls and control theory is also required. Familiar with i-Vu® and building automation systems.

MATERIALS TO BRING

You will need to bring with you a laptop and mouse with these requirements:

  • 2 GHz processor
  • 1 GB RAM
  • 2 GB Disk Space
  • 1 USB Port
  • Internet Explorer 8, 9 or 10
  • DVD Drive
  • Windows 8 Enterprise or Professional (32 or 64 bit) OR Windows 7 Pro or Ultimate (32 or 64 bit) OR Windows Vista Business or Ultimate Editions (32 or 64 bit)
  • i-Vu® Tech Tools (part number: USB-TKIT) version 6.0 with latest patches.
  • USB-L Kit

WHAT YOU WILL RECEIVE

Students in this course receive a course workbook.

APPROPRIATE DRESS FOR THIS CLASS

This class is held in a class and business casual dress is appropriate. Any safety equipment required for these lab tours will be furnished.

CLASS HOURS

Class starts at 8 AM Monday and runs from 8 AM till 5 PM each day including Friday if class is scheduled at the end of a week. Travel arrangements should be made accordingly.

LOCATION & LODGING

All courses are taught at BAS University (Kennesaw, GA), unless noted otherwise. Location and lodging information will be provided at the time of registration.