New Côr™ Indoor and Outdoor Cameras Offer Convenience and Flexibility to Homeowners

INDIANAPOLIS -

Homeowners can now monitor their homes while away with the new Côr indoor and outdoor cameras. Compatible with Côr 5C and 7C thermostats, these easy-to-install, Wi-Fi-enabled cameras can be seamlessly integrated into the Côr Smart Home app, offering homeowners convenience and peace of mind. Furthermore, they can be added as stand-alone monitoring devices, or can assimilate into the smart home system by linking notification alerts to an existing Côr thermostat schedule. Côr is a brand under UTC Climate, Controls & Security, a unit of United Technologies Corp. (NYSE: UTX).

The Côr cameras are easy to install with an available power source, Internet connection and smartphone and are great for:

  • Monitoring children, elderly parents and pets
  • Delivery confirmations
  • Monitoring service contractors as they enter and leave the home
  • Identifying and discouraging potential intruders
  • Real-time viewing, inside or outside, while away
  • Motion-triggered video recording and notifications

Côr indoor cameras, available now, include a built-in microphone and speaker for easy, two-way communication with kids, pets and house guests. An optional motion-activated audible warning beep reminds anyone they’re on camera. And, a wide, 135-degree viewing angle means the homeowner can see the entire room from a corner location, or most of the room from a wall.

With an IP66 rating, the Côr outdoor camera is built to withstand extreme outdoor elements meeting rigorous quality standards for dustproof and waterproof performance. It works down to -22° F, up to 140° F and up to 95% humidity without condensation. And when the sun goes down, this 1080p, high-definition video camera can still produce quality imagery up to 100 feet away. The Côr outdoor camera is scheduled to be released in December of 2018.

“The Côr cameras will further establish Côr as a household brand name in the smart home category and allow heating and cooling contractors to better serve customers by providing modern products focused on efficiency, safety, health and connectivity,” said Christine Rasche, product manager, Côr. “The Côr cameras are an ideal way for homeowners to supervise their home to help ensure the security and safety of their entire family.”

For more information on Côr products and services, please contact your local Côr dealer or visit mycorhome.com.

About Côr
Côr™ is a brand under UTC Climate, Controls & Security, a unit of United Technologies Corp., a leading provider to the aerospace and building systems industries worldwide. Côr is the heart of smarter home – integrating the control of home efficiency, safety, health and connectivity through smart home products. For more information, visit www.mycorhome.com.