Skip to main content

RAC-B

Window Type Air Conditioner
Cooling only
With R410A Refrigerant

Cooling capacity: 2.11~5.28 kW

Features

  • Electronic thermostat
  • Electronic control panel
  • Multi fan speeds
  • Multi angle airflow
  • LED display
  • Auto mode
  • Blue fin anti-rusting coating
  • Auto restart
  • Self-diagnosis
  • Time delay safety
  • Nano silver ion filter
  • Easy remove panel

Physical Data

Capacity Model Cooling Capacity
(kW)
Dimensions HxWxD
(mm)
3/4HP RAC-H07B 2.11 346 x 450 x 585
1HP RAC-H09B 2.58 346 x 450 x 585
1.5HP RAC-H12B 3.52 380 x 600 x 560
2HP RAC-H18B 5.28 428 x 660 x 680

Features

  • Electronic thermostat
  • Electronic control panel
  • Multi fan speeds
  • Multi angle airflow
  • LED display
  • Auto mode
  • Blue fin anti-rusting coating
  • Auto restart
  • Self-diagnosis
  • Time delay safety
  • Nano silver ion filter
  • Easy remove panel

Physical Data

Capacity Model Cooling Capacity
(kW)
Dimensions HxWxD
(mm)
3/4HP RAC-H07B 2.11 346 x 450 x 585
1HP RAC-H09B 2.58 346 x 450 x 585
1.5HP RAC-H12B 3.52 380 x 600 x 560
2HP RAC-H18B 5.28 428 x 660 x 680