Skip to main content

Heat Pump
MMYH

Toshiba Carrier VRF

Single, Dual or Triple Module Heat Pump System

72,000 to 456,000 Btuh
6.0 to 38.0 Tons

The Toshiba Carrier VRF System is a combination of an outdoor unit with multiple style indoor units connected by refrigerant piping and wiring. The outdoor units can be used in single, dual or triple modules.

Compatible Indoor Units:

The MMYH heat pump is matched with multiple VRF fan coils.



Product Features

  • Available in 6, 8, 10, 12 and 14-ton single module which can be combined up to 38-tons capacity
  • Ability to connect up to 64 indoor units to triple module outdoor unit
  • 2-pipe heat pump system
  • High performance outdoor units with all Inverter driven twin rotary compressor
  • DC Inverter condenser fan motor
  • 208/230-3-60Hz or 460-3-60Hz voltage
  • Cooling ambient operating temperature is 14° F to 122° F and heating ambient operating temperature is -13° F to 60° F
  • Connected capacity is up to 150%
  • 9% smaller footprint with space saving models available in selected sizes

Reliability Features

  • All equipment wiring complies with NEC requirements
  • Unit constructed in accordance with ETL requirements
  • Unit performance is in accordance with AHRI 1230 standards
  • Compressor and condenser fan motors are inverter driven
  • Finned tube heat exchanger
  • Suitable for R-410a refrigerant

Installation Features

  • Indoor units can be connected using Y-branch joints and branch headers
  • Factory-provided controls
  • Individual power connection for each module
  • Outdoor units are connected using twinning kits provided from factory 

ALL PARTS LIMITED WARRANTY

Company provides a Five-Year Limited Warranty on all parts and components, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.

SEVEN YEAR LIMITED WARRANTY ON COMPRESSOR ONLY

Company provides a Seven-Year Parts Only Limited Warranty on the Compressor.

Product Features

  • Available in 6, 8, 10, 12 and 14-ton single module which can be combined up to 38-tons capacity
  • Ability to connect up to 64 indoor units to triple module outdoor unit
  • 2-pipe heat pump system
  • High performance outdoor units with all Inverter driven twin rotary compressor
  • DC Inverter condenser fan motor
  • 208/230-3-60Hz or 460-3-60Hz voltage
  • Cooling ambient operating temperature is 14° F to 122° F and heating ambient operating temperature is -13° F to 60° F
  • Connected capacity is up to 150%
  • 9% smaller footprint with space saving models available in selected sizes

Reliability Features

  • All equipment wiring complies with NEC requirements
  • Unit constructed in accordance with ETL requirements
  • Unit performance is in accordance with AHRI 1230 standards
  • Compressor and condenser fan motors are inverter driven
  • Finned tube heat exchanger
  • Suitable for R-410a refrigerant

Installation Features

  • Indoor units can be connected using Y-branch joints and branch headers
  • Factory-provided controls
  • Individual power connection for each module
  • Outdoor units are connected using twinning kits provided from factory 

ALL PARTS LIMITED WARRANTY

Company provides a Five-Year Limited Warranty on all parts and components, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.

SEVEN YEAR LIMITED WARRANTY ON COMPRESSOR ONLY

Company provides a Seven-Year Parts Only Limited Warranty on the Compressor.