Heat Recovery
MMYF
Toshiba Carrier VRF
Single or Multiple Module Heat Recovery System
72,000 to 456,000 Btuh
6.0 to 38.0 Tons
The Toshiba Carrier VRF system is a combination of an outdoor unit with multiple style indoor units connected by refrigerant piping and wiring. The outdoor units can be used as a single, dual, or triple modules.
Compatible Indoor Units
The MMYF heat recovery unit is matched with multiple VRF fan coils.
Product Features
- Available in 6, 8, 10, 12 and 14-ton single module which can be combined up to 38-tons capacity
- Ability to connect up to 64 indoor units to triple module outdoor unit
- 3-pipe heat recovery system
- High performance outdoor units with all Inverter driven twin rotary compressor
- DC Inverter condenser fan motor
- 208/230-3-60Hz or 460-3-60Hz voltage
- Cooling ambient operating temperature is 14° F to 122° F and heating ambient operating temperature is -13° F to 60° F
- Connected capacity is up to 150%
- 13% smaller footprint with space saving models available in selected sizes
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- Unit performance is in accordance with AHRI 1230 standards
- Compressor and condenser fan motor are Inverter driven
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Indoor units can be connected using Y-branch joints, branch headers, flow selector box or multiport flow selector box
- Factory provided controls
- Individual power connection for each module
- Outdoor units are connected using twinning kits provided from factory
ALL PARTS LIMITED WARRANTY
Company provides a Five-Year Limited Warranty on all parts and components, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.
SEVEN YEAR LIMITED WARRANTY ON COMPRESSOR ONLY
Company provides a Seven-Year Parts Only Limited Warranty on the Compressor
Product Features
- Available in 6, 8, 10, 12 and 14-ton single module which can be combined up to 38-tons capacity
- Ability to connect up to 64 indoor units to triple module outdoor unit
- 3-pipe heat recovery system
- High performance outdoor units with all Inverter driven twin rotary compressor
- DC Inverter condenser fan motor
- 208/230-3-60Hz or 460-3-60Hz voltage
- Cooling ambient operating temperature is 14° F to 122° F and heating ambient operating temperature is -13° F to 60° F
- Connected capacity is up to 150%
- 13% smaller footprint with space saving models available in selected sizes
Reliability Features
- All equipment wiring complies with NEC requirements
- Unit constructed in accordance with ETL requirements
- Unit performance is in accordance with AHRI 1230 standards
- Compressor and condenser fan motor are Inverter driven
- Finned tube heat exchanger
- Suitable for R-410a refrigerant
Installation Features
- Indoor units can be connected using Y-branch joints, branch headers, flow selector box or multiport flow selector box
- Factory provided controls
- Individual power connection for each module
- Outdoor units are connected using twinning kits provided from factory
ALL PARTS LIMITED WARRANTY
Company provides a Five-Year Limited Warranty on all parts and components, except refrigerant, air filters and filter driers which are not included in any part of the limited warranty.
SEVEN YEAR LIMITED WARRANTY ON COMPRESSOR ONLY
Company provides a Seven-Year Parts Only Limited Warranty on the Compressor