Skip to main content

Desert Master
42TX/38HK

42TX Fan Coil Unit / 38HK Condensing Unit
Electric Cooling
HCFC R-22 Refrigerant

1.5 to 5.0 nominal tons

42TX direct expansion fan coil units are available in 6 sizes with nominal cooling capacity range from 1.5 to 5.0 Tons. Each unit is designed to occupy a minimum space. No complex system controls are required for Carrier fan coil units. Piping, drain, and wiring connections are readily accessible and mounting holes and slots are predrilled to save installation time and field labor expense.

The 38HK series energy efficient split condensing units incorporate innovative technology to provide reliable cooling performance. Units are pre-wired, pre-charged with R-22 refrigerant, and tested at the factory. These units can be placed on the side of a building or can be placed on a roof without roof curbs. Each unit is designed to occupy a minimal space. Piping and drain connections are readily accessible. Contact your local Carrier representative for additional reference materials.

42TX Features

  • Every compact one-piece unit arrives fully assembled, tested, and ready to run
  • Designed especially for high ambient environment
  • EER (Energy Efficiency Ratio) ratings of up to 10.1
  • Standard wired control board kit to control the unit functions, with additional remote control
  • The drain pan is polyester powder coated for extra protection
  • Piping connection are field exchangeable; standard factory setup right hand side
  • Direct drive forward curved centrifugal fan
  • 3 speed motor
  • Standard galvanized sheet metal casing
  • Low unit height suitable for low false ceiling application
  • Washable aluminum filter
  • Easy installation and maintenance
  • ½ inch thickness internal insulation with 24 kg/m^3 density
  • Low noise level suitable for all application
  • Sweat connections for easy installation and maintenance

38HK Features / Benefits

  • Every compact one-piece unit arrives fully assembled, charged, tested, and ready to run
  • Designed especially for high ambient environment
  • The small footprint coupled with the horizontal airflow design means that the 38HK Series units can be installed within 200 mm (8 in) of an outside wall, on a roof, balcony or deck./li>

Wide Range of Sizes

The 38HK Series is available in 2 nominal sizes from 4.0 ton to 5.0 ton to meet the needs of residential and light commercial application. All units are offered in 400V three phase in size 48 and 60.

Built-in Reliability

Carrier split system outdoor units are designed to provide years of trouble-free operation. The 38HK Series condensing units are the only dedicated commercial units with all safety features standard to ensure high performance and lasting reliability under the most demanding situations. For example, start capacitors ensure dependable start- ups, especially during low voltage conditions (Down to 187V). High-pressure and low-pressure safety switches are standard.

External Service Valves

Service valves are brass, front seating type. The 38HK Series has flare connections, sweat adapter kit is provided for 7/8” tube size. Valves are externally located so refrigerant tube connections can be made quickly and easily. Each valve has a service port for ease of checking operating refrigerant pressures.

Fast Installation

Carrier’s compact systems take a few hours with only wire and piping needed to be installed. The fast and easy installation ensures minimal disruption to customers in the home or workplace. This Carrier advantage is especially beneficial in retrofit situations.

Secure Operation

If security is an issue, outdoor and indoor units are connected only by refrigerant piping and wiring to prevent intruders from crawling through ductwork. The 38HK Series units can be installed 8 in. away from outside walls, protecting coils from vandals and severe weather.

Easy Access for Service and Maintenance

A single panel provides immediate access to the isolated compressor and control compartment, allowing a service technician access to check unit operation without losing condenser airflow. Coils can be cleaned quickly from the outside.

Application Versatility

The unit can be combined with a wide variety of evaporator coils and blower packages to provide quiet, dependable comfort. Unit can be installed on a roof or at ground level.

42TX Standard Limited Warranty

  • 5 years parts only electric heater
  • 5 years parts only compressor
  • 3 years parts only on Novation™ condenser coil
  • One year parts only on all other parts
  • Extended warranty packages available

38HK Standard Limited Warranty

  • 5 years parts only electric heater
  • 5 years parts only compressor
  • 3 years parts only on Novation™ condenser coil
  • One year parts only on all other parts
  • Extended warranty packages available

42TX Options

  • Field-Installed Options
    1. Electric Resistance Heater Package
    2. UVC Ready

42TX Features

  • Every compact one-piece unit arrives fully assembled, tested, and ready to run
  • Designed especially for high ambient environment
  • EER (Energy Efficiency Ratio) ratings of up to 10.1
  • Standard wired control board kit to control the unit functions, with additional remote control
  • The drain pan is polyester powder coated for extra protection
  • Piping connection are field exchangeable; standard factory setup right hand side
  • Direct drive forward curved centrifugal fan
  • 3 speed motor
  • Standard galvanized sheet metal casing
  • Low unit height suitable for low false ceiling application
  • Washable aluminum filter
  • Easy installation and maintenance
  • ½ inch thickness internal insulation with 24 kg/m^3 density
  • Low noise level suitable for all application
  • Sweat connections for easy installation and maintenance

38HK Features / Benefits

  • Every compact one-piece unit arrives fully assembled, charged, tested, and ready to run
  • Designed especially for high ambient environment
  • The small footprint coupled with the horizontal airflow design means that the 38HK Series units can be installed within 200 mm (8 in) of an outside wall, on a roof, balcony or deck./li>

Wide Range of Sizes

The 38HK Series is available in 2 nominal sizes from 4.0 ton to 5.0 ton to meet the needs of residential and light commercial application. All units are offered in 400V three phase in size 48 and 60.

Built-in Reliability

Carrier split system outdoor units are designed to provide years of trouble-free operation. The 38HK Series condensing units are the only dedicated commercial units with all safety features standard to ensure high performance and lasting reliability under the most demanding situations. For example, start capacitors ensure dependable start- ups, especially during low voltage conditions (Down to 187V). High-pressure and low-pressure safety switches are standard.

External Service Valves

Service valves are brass, front seating type. The 38HK Series has flare connections, sweat adapter kit is provided for 7/8” tube size. Valves are externally located so refrigerant tube connections can be made quickly and easily. Each valve has a service port for ease of checking operating refrigerant pressures.

Fast Installation

Carrier’s compact systems take a few hours with only wire and piping needed to be installed. The fast and easy installation ensures minimal disruption to customers in the home or workplace. This Carrier advantage is especially beneficial in retrofit situations.

Secure Operation

If security is an issue, outdoor and indoor units are connected only by refrigerant piping and wiring to prevent intruders from crawling through ductwork. The 38HK Series units can be installed 8 in. away from outside walls, protecting coils from vandals and severe weather.

Easy Access for Service and Maintenance

A single panel provides immediate access to the isolated compressor and control compartment, allowing a service technician access to check unit operation without losing condenser airflow. Coils can be cleaned quickly from the outside.

Application Versatility

The unit can be combined with a wide variety of evaporator coils and blower packages to provide quiet, dependable comfort. Unit can be installed on a roof or at ground level.

42TX Standard Limited Warranty

  • 5 years parts only electric heater
  • 5 years parts only compressor
  • 3 years parts only on Novation™ condenser coil
  • One year parts only on all other parts
  • Extended warranty packages available

38HK Standard Limited Warranty

  • 5 years parts only electric heater
  • 5 years parts only compressor
  • 3 years parts only on Novation™ condenser coil
  • One year parts only on all other parts
  • Extended warranty packages available

42TX Options

  • Field-Installed Options
    1. Electric Resistance Heater Package
    2. UVC Ready